Search Results for jot-10-6
T 3638 004 - M16 Front mounting female receptacle with ring
12 contacts, gold plated, 6-8mm cable diameter. Contacts included. Comparable to PN# 99-2029-92-12, 99-2029-02-12, 09-0026-02-12. REQUEST A QUOTE. T 3635 004 - M16 Male straight cable connector with internal strain relief and metal locking ring. 12 contacts, gold plated, 4-6mm cable diameter. Contacts included.
SEE PDM - svmicrowave.com
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 sheet 1 of 1 surface area: the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
mil-std-10. 95077 sv microwave, inc is prohibited. west palm beach, fl 33409 description 2) all dimensions are after plating. is the sole property of sv microwave, inc. 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 sma plug to plug adapter
RESEARCH AND DEVELOPMENT SENSORS AND INSTRUMENTATION - PCB
n Low 0.6 gram mass n nLow 0.14” height MINIATURE TRIAXIAL ICP MODEL 356A01 ± 1000 g range Triaxial configuration Low 1.0 gram mass MINIATURE FLEXURAL ICP® MODEL 393B05 n ± 0.5 g range n High 10 V/g sensitivity n Low 4 µg resolution HIGH SENSITIVITY ICP® MODEL 352C33 n ± 50 g range n Low 0.1 mg resolution n 0.5 to 10,000 Hz frequency ...
DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
mil-std-10. size 6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary unless otherwise specified without the written permission of any reproduction in part or as a whole interpret dimensions and tolerances 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
TITLE: DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
ASRN7A11S - Amphenol Air LB
6 ms: Static load: 4 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Sealing; Immersion at low air pressure: 147 hPa: Electrical; Insulation resistance (> to ...
Features - Amphenol Antenna Solutions
6-Port Panel Antenna 85° 98.7 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
Amphenol
6. cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68
10P656CUV01G9 Archives - Amphenol Antenna Solutions
10P656CUV01G9 Archives - Amphenol Antenna Solutions
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B B1 - amphenol-sine.com
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified dwg. no.m39012/26-0011 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
CENTAUR - アンフェノールジャパン株式会社
25 40 DP / 10 Single Ended with Samtec ExaMAX® 23 32 DP / 8 Single Ended with Samtec ExaMAX® 17 12 DP / 6 Single Ended with Samtec ExaMAX® 6. Complete Assembly Length 0 - 999 inches If you need other options which are not listed, please contact Stephen Fernandez at (607)-563-5339 or (607)-437-7753 CENTAUR CONFIGURATION OPTIONS 1. Cable End 1
Multiacopladores Receptores HPRS-S - amphenolprocom.com
Ultra-wide frequency range: Covers 10 kHz - 108 MHz. Other versions available: HPRS : 30 MHz - 960 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. Built-in limiter to protect from input signals larger than 5Vpp.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
SIM2D49V - Amphenol Air LB
SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N . SIMM3023SN Module For crimped contacts Socket Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N ...
Ruggedized Waterproof Connectors - Positronic
For example, all Positronic waterproof connectors have IP ratings that begin with 6, which is the highest level of solid particle protection. An IP rating that includes 6 as its first numeral indicates that the connector is dust-tight, meaning there is no ingress of dust. For the second numeral, most Positronic waterproof connectors are 5 and ...
439-4J77-700 | GBX | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of GBX, part number 439-4J77-700