Search Results for jot-10-6
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf3211-60033 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
HVC2P28FS304 | Amphenol Global Search | Amphenol
Buy 0.5m (1.6ft) Amphenol CS-USB3.1TYPC-000.5M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
Model 086C03 | PCB Piezotronics
Lead Time for 6-10 is 14 Dys. Lead Time for 11-20 is 4 Wks. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N)
SMPM Spring Bullets - SV Microwave
0 2 4 6 8 10 12 14 16 18 Insertion Loss Frequency (GHz) Insertion Loss Nominal Compression .050 Insertion Loss Full Compression .100 Rev. 0 (07/22) Figure 7: Insertion loss comparison under different states of compression Figure 7 demonstrates the capability of an SMPM spring bullet to maintain similar levels of insertion loss when both
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
Connector2 Microdot 10-32 Output cable R1-1-J1-6 Mass below force gage (including stud) 20 grams (0.044 lb) Effective stiffness 3 x 10 6 lb/in (5.2 x 10 8 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 100 lb/in (11 N/m)
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Dimensions Overall length: 603mm (23.75"); Grip: 89mm x 32mm (3.5" x 1.25") Sensor sheath: 457mm x 6.35mm (18" x 0.25") Applications. This temperature standard probe is used for applications ranging from -196°C to 420°C and where traceability and high accuracy is required. Specifications. Specifications:
ip63 connectors | Amphenol Global Search | Amphenol
any manufacturer part marking on connector may be ignored orientation of label relative to keyway is not critical cable length "zzz" -0/+4 in [101.6]" per every 120 inches will be indicated by dash number; i.e., 6907m11-120 is a cable assembly 120 inches long 1.375 [9.53] hex socket "b" socket "c" socket "a"
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2911-40024 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
bnc crimper | Amphenol Global Search | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.
C10-754955-000 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 Amphenol ... Search Results for C10-754955 Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 Part 1: Package Contents 4 1: Plug housing 2: Terminal 3: Sleeve -- Not needed for 2AWG 4: Clip Part 2: Receptacle Assembly Step 1: 2AWG/4AWG/6AWG wire cuting and
Quick-Connex® 3 Wire Plus Ground DIN 18mm
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable. Available with a Blunt Cut or with a Mini or Micro connector.
PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1755-6104 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
ICP® PRESSURE SENSOR - pcb.com
Negative 10 volt output may be limited by output bias. [2]Typical. [3]Zero-based, least-squares, straight line method. [4]See PCB Declaration of Conformance PS023 for details. Date: 12/14/2024 Date: 12/14/2024 Date: 12/14/2024 Date: 12/14/2024 46932 Entered: ND Engineer: RPF Sales: MV Approved: RPF Spec Number:
EU RoHS II CoC - amphenol-aerospace.com
10‐640675‐73P YES INSERT ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
SOCAPEX SLX61 | Amphenol Global Search | Amphenol
The Amphenol Socapex mCom 10 Gb+ is a miniature, high-speed Cat6A & Cat7 Ethernet connector that exceeds 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T. With a maximum external diameter of 15mm, it is a Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standards.
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
10124588 | Amphenol Global Search | Amphenol
10124588 | Amphenol Global Search | Amphenol "amphenol rf, 242125-10-ee and date code" 13.45 ref [0.530] across flat 5/8-24unef-2a thread 1/4-36uns-2a thread 19.00 mm wrench interface per mil-std-348 series: sma jack interface per mil-std-348 series: n jack lock washer gasket scale 1.000 recommended mounting hole dimensions customer outline ...
APC07 | Amphenol Global Search | Amphenol
apc07-8-4p | Amphenol Global Search | Amphenol 3.8 rohs compliant 4. mating part: atp04-4p* receptacle. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: 6 standard molded color is grey. additional color ( black ) is available via special order. 36.7 25.5 reduced diameter ...
4051C | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Temposonics® GB-Series Position Sensors Powerful position sensor for high ambient temperature applications. ... 10, and 20 dB configurations and supports bandwidth up to 12GHz. All configurations offer well controlled insertion loss at 5GHz of ±1 dB. The initial 16 channel form factor is 94% more compact ...
Product Data Sheet - Temposonics
0 to 10 Vdc 10 to 0 Vdc-10 to +10 Vdc +10 to -10 Vdc 4 to 20 mA 20 to 4 mA 0 to 20 mA 20 to 0 mA Temposonics® G-Series G ® Figure 1. Single magnet analog output diagram DIGITAL-PULSE OUTPUTS (START/STOP AND PWM) G-Series digital-pulse sensors provide either PWM (Pulse Width Modulation) or Start/Stop output signals (see ‘Figure 2’). For