Search Results for jsp rohs search
ATM8PS-CKIT 8-Way Pin and Socket Plug, Receptacle, Wedge and
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
PRODUCT DATA DRAWING - SV Microwave
rohs compliant.150 min3.81 min.738 max 18.75 max.575 max 14.61 max.524 13.31 size date approved revision history rev description.005 interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b material: 7) remove all burrs unless otherwise specified 95077 m39012/56-3125 cage code within ...
History - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Certifications: UI-224 vvvl: RoHS Compliant; Voltage: REEL QTY 2501 2501 PART NO. HSTB1/16 HSTB3/32 HSTB3/16 HSTB1/4 HSTB3/8 HSTB3/4 .5 INSIDE DIAMETER NOMINAL RECOVERED WALL THICKNESS AFTER HEAT MIN EXPANDED AS SUPPLIED 0.059 in 0.094 in 0.118 in 0.177 in 0.230 in 0.354 in 0.472 in 0.709 in 0.984 in MAX RECOVERED AFTER HEAT 0.026 in 0.039 in
Brazil - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
B A1 - Amphenol Sine
3.7 rohs compliant 4. mating part: at06-12sx-* (x = a,b,c,d keys ; * = all modifications) 5. this receptacle is used with aipxe-5x650a-xxxx and aipxe-5x650b-xxxxenclosure(xxxx= all modifications) 6. see sheet 2&3 for other key arrangements 7. all dimensions are for reference use only 118.1±0.7 40.7±0.5 6.6 17.6±0.5 2x Ø3.18±0.12 hole
B A3 - Amphenol Sine
3.7 rohs compliant 4. mating part: atp06-2s* (* = all modifications) 5. all dimensions are for reference use only 6. potted connectors specified for up to 5 p.s.i. applications. recommended pcb layout view from components side of pcb 17.17±0.10 6.70±0.05 7.81±0.10 2xØ2.60+0.1 0 2xØ3.43 recommended panel cutout 2xØ3.96 32.9 23.00
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Media - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
G821EU210AFA02Y | Board mount | Amphenol
Part Number Stock Search. Sample. Videos. Distributor Digital Library. AgilLink™ 2.54mm. AgilLink™ 2.54mm - G821EU210AFA02Y. Status Part: Active. Print. QUOTE REQUEST. Product Enquiry ... China RoHS: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
L-1102-8.fm - Amphenol Aerospace
2 Inserts Insert Insert & (Pin or Socket) Grommet Assy. •Solder • Crimp • Metal Clip Retention • Dielectric Retention May include a soft front interfacial seal (Bonded) if dielectric is
Amphenol
• RoHS COMPLIANT PRODUCT AVAILABLE – Consult Amphenol Industrial Operations. The Star-Line EX Series is a hybrid form of the parent Starline product line. The series is certified for use in a Zone 1-IIc haz ardous environment. Classified facilities such as petrochemical
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
www.airmar-emea.com
We would like to show you a description here but the site won’t allow us.
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Flex to Board | FPC-to-Board Connectors - Amphenol CS
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.