Search Results for jt07re-8-35p
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 44,8 36,1 35% 19 49,5 38,1 41% 21 52,7 41,1 39% 23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension
Model S112A22 High resolution ICP® pressure probe, 50 psi, 100 ... - PCB
same inner probe design but in a 3/8-24 threaded adaptor with floating clamp nut to allow adjustment of diaphragm depth where it is necessary to adapt to various wall thicknesses. These models are supplied only in low pressure (100 and 50 psi) versions and are also "off ground". Although ICP 102A’s: Thread Mount with Floating Clamp Nut,
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
Data length 8…32 bit Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing
$PSKHQRO - Amphenol Sine
Title: C:\Users\jblood\Desktop\PBLite Rework drawings\C-P29018-A1.dwg Author: JBlood Created Date: 11/12/2018 3:18:23 PM
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
Model CE | PCB Piezotronics
Model CE:2-pin, MS3101A connector w/strain relief (meets MIL-C-5015)
Model A320C15 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g ... - PCB
Electrical Isolation(Base) ≥ 10 8 ohm 10 8 ohm 3/8 in x 9.7 mm Weight 0.11 oz 3.1 gm M - Metric Mount Mounting Thread M3x0.50 Male M3x0.50 Male Supplied Accessory : Model M080A15 Adhesive Mounting Base (1) replaces Model 080A15 W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable
Connectors | Products - Amphenol
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.
SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 8 inches 135101-R2-08.00. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-118-011. SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm 132109.
$PSKHQRO - amphenol-sine.com
Title: C:\Users\jblood\Desktop\PBLite Rework drawings\C-P29013-A1.dwg Author: JBlood Created Date: 11/12/2018 3:15:01 PM
B B2 - amphenol-sine.com
1.8 UNEF 1" -20-2A C D A B. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female
C-AT04-2P-BMXX REV A6 - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ; $ 5(/($6( 180%(5 6(3 25,21 6(( 3$57 180%(5 &+$57 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp
Thermal Effects of Solder Reflow on RF PCB Connector Design - SV Microwave
1.8 2 0 2 4 6 8 10 12 14 16 18 VSWR Freq(GHz) 1211-20016 (Glass) SK-3397 (PTFE) SK-3398 (Ultem) SK-3399 (Torlon) SK-3400 (PEEK) Thermal Effects of Solder Reflow on RF PCB Connector Design 8 Figure 11: Insertion Loss vs Frequency of Each Connector Type Conclusion
ISO VIEW - Amphenol Sine
1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet thir d angle without the prio r written consent of the owner ltd. no part thereof may be reproduced and used
RUGGED USB & DVI EXTENDER - Amphenol Aerospace
Jar S • Phone: (607) 643- 1845 • Email: [email protected] HOST SIDE CONVERSION 1X FIBER 1310nm TX 1X FIBER 1310nm RX RECEIVER 38999 CONNECTOR 13-35, PIN DVI-D SINGLE LINK CONNECTOR CHANNEL 1 DVI-D SINGLE LINK
Microphone Selection | PCB Piezotronics
Microphone Comparison Choose PCB microphones and preamplifiers for your next acoustic test. We have a wide variety of acoustic sensors in our online shop in stock, ready to ship, with a best in class 5 year plus TCS warranty. To discuss specific applications, please contact us or request a quote.
High-Density Bulkhead-Style Fiber Optic Splitters Datasheet - Custom Cable
Weight Approximately 18 lbs. (8.2 kg) loaded Mounting 19" or 23" racks Material Aluminum Finish Powder coat Minimum bend radius 30 mm throughout panel Connections Termination count Up to 96 inputs per chassis Termination type SC/UPC, SC/APC, ST/UPC and LC/UPC Environmental Operating temperature -5° to 55° C Operating humidity 0% to 90%, non ...
C:UsersjbloodDesktopPBLite Rework drawingsC-P29024-A1 - Amphenol Sine
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),(' 3/ '(& $oo glphqvlrqv duh lq ...
USB Type-C connection system for harsh environment - Amphenol Socapex
Designed by Amphenol Socapex 4 USB3CFTV C ⌀ ⌀ AMPHENOL SOCAPEX _____ ⌀ ⌀ AMPHENOL SOCAPEX _____ ⌀ ⌀ AMPHENOL SOCAPEX _____ Jam nut receptacle ...
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-119-008. Products Related To Your Application. N-Type Straight Plug to SMA Straight Plug AA-60091 50 Ohm 1 M 095-909-168M100. SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 500 mm 095-902-449M050.
Model 039050-51201 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
3/8-in Drive … 2500 ½-inch Drive … 2500 ¾-in Drive … 2000 1-in Drive … 1000 1 ½-in Drive … 750 2 ½-in Drive … 500 . RS Technologies Division of PCB Load & Torque, Inc. Toll-Free in USA 888-684-2894 716-684-0001 www.pcbloadtorque.com ROTARY SOCKET WRENCH TORQUE TRANSDUCER OPERATION MA NUAL ...
High frequency IEPE accelerometer - PCB
EH96 Screw cap, hex socket, 2.56 x 3/8 Optional Optional Optional EHN64 Nut, 2-56 Optional Optional Optional EHW95 Washer Optional Optional Optional 2950M18 Triaxial mounting block Optional Optional Optional 133 Signal conditioner Optional Optional Optional 4416C Signal conditioner Optional Optional Optional-30-20-10 0 10 20 30-60 20 100 180 ...
Model 118A02 - PCB
With a 3/8-24 (M10x1.0 for metric mount) mounting thread and flush diaphragm design, the 118 & 119 Series transducers mount directly in existing ports machined for PCB Series 108 & 109. Unlike conventional diaphragm type sensors, the 118 & 119 Series are pressure sensitive over the entire frontal area.
0823
Title 0823 .cdr Author: Administrator Created Date: 1/6/2023 8:43:23 PM
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
SCALE: 8:1 SEE NOTES SEE NOTES N/A 1.85mm MALE 2 HOLE FLANGE COMPRESSION MOUNT NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT [email protected]. Title: SF3311-60014-XS.PDD Author: SV_MICROWAVE\pdm (PDMH2) Created Date:
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 8 inches 095-725-127-008. You May also be Interested in. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-8RFX. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9874.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm M Key Code FA1-NMRP-PCB-8. FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 M Key Code 4FA1-NMSPAC30WS. FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm K Key Code FA1-NKSP-C04-1.
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 8 inches 095-902-581-008. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm SMP-FSBA-739. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 500 mm 095-725-117M050.
Feeder Cable - Amphenol Antenna Solutions
Feeder Cable AAF-8U-ST 2/5” RG8/U Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Centaur ExaMAX for Military - amphenol-aerospace.com
8 48 CF-E31762-12JLF Left guide Panel mounted CF-E33122-101LF 6 10 60 CF-E31764-12JLF Left guide Panel mounted CF-E41681-101LF 8 48 CF-E29470-102LF No guide Direct attach N/A 12 72 CF-E31766-101LF No guide Die cast frame CF-E37678-001 40-60 Delaware Avenue Sidney, NY 13838 amphenol-aerospace.com | amphenolmao.com
2019 - Marport
8, Rue Maurice Le Léon 56100 Lorient France Phone: +33 297 887 774 +33 671 643 549 [email protected] Marport France SAS R&D Parc Technologique de Soye, Espace MEDIA, 2 Rue Galilée 56270 PLOEMEUR, France Phone: +33 297 780 682 [email protected] ©2016–2017 MARPORT. “MARPORT”, THE MARPORT LOGO AND SOFTWARE DEFINED SONAR ARE ...
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
c901-10151
Title: c901-10151.ps Created Date: 8/2/2004 12:56:04 PM
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13 ...
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-6PX-BM0X-A3.dwg Author: JHead Created Date: 7/25/2019 11:21:49 AM
4-Port Antenna
Brackets for pole Ø70 to Ø150 mm (Ø2.8-Ø5.9 in) optional 0900182/00 3.9 kg (8.6 lbs) Kit to add mechanical tilt (0° to 10°) to above brackets optional 0900397/00 3.0 kg (6.6 lbs) Wall mounting brackets available upon request.
CENTAUR - アンフェノールジャパン株式会社
8 Samtec ExaMAX ® EBCF Female (Mates with EBTM Male)* R Right Angle 9 Samtec ExaMAX ® EBCM Male (Mates with EBTF Femaie)* N None 4. Shell Size / Insert Arrangement 25 40 DP / 10 Single Ended with Samtec ExaMAX® 23 32 DP / 8 Single Ended with Samtec ExaMAX® 17 12 DP / 6 Single Ended with Samtec ExaMAX® 6. Complete Assembly Length 0 - 999 inches
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-119-008. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-117-024. N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 082-6686.
n02 252 4124c | Amphenol Global Search | Amphenol
Medium size, environmentally resistant connector. Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level. Quick positive coupling assured by 3-point bayonet coupling system. Eliminates mismating by the use of five key/keyway design. Insertion and removal of contacts from the rear of the ...
TESTING LABORATORIES - PCB
(44.5 N to 444.8 kN) Frequency range: 0.0003 Hz to 100 kHz Operating temperatures from -100 to +400 °F (-73 to +204 °C) Sensitivities from 0.05 mV/lb to 2,200 mV/lb ICP ® & charge outputs available
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
R-SERIES V – The new generation 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-flight converted into position Sensing element (Waveguide)
U10A474200T | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136)
Temposonics® R-Series V RDV EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
10400 | Amphenol Global Search | Amphenol
336309-12-0100. Find In Stock & Buy Now. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches) Add to Parts List Add to Compare.
Model 682A14 ICP 4-20 mA transmitter Installation and Operating ... - PCB
DECIMALS X ± 0.8 XX ± 0.25 KRM 5/23/18 KRM 5/23/18 GGS 5/23/18 6 8 6 9 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48166
Internal Antennas - RF Antennas - Amphenol RF
Flexible Printed Circuit (FPC) and Printed Circuit Board (PCB) are two common types of antennas used in electronic devices. They serve the same fundamental purpose of transmitting and receiving radio frequency (RF) signals and are both essential components in electronic devices.
m12 connector | Amphenol Global Search | Amphenol
CONEC offers circular connectors in the in the sizes M8, M12, 7/8“ and Round24. Available are connectors with mould-on cable or tailored for special applications as well as BUS systems and panel mount connectors.
Model 123B22 Rocket motor ICP® pressure sensor 3000 psi 1mV/psi ... - PCB
Back up fitting with wrench on 3/8 hex on helium hose fitting. (Refer to note 3 on installation drawing.) Especially in the presence of high vibration, support helium supply tubes by clamping to rigid surfaces with adequate strain relief loop to avoid stressing helium tube on sensor. Follow the same procedures and apply similar
Home - Amphenol Canada
Home - Amphenol Canada
Model M118A07 Charge Output Pressure Sensor Installation and Operating ...
The 3/8-24 thread and flush diaphragm design are conventional, providing direct interchangeability with existing machined diaphragm-type piezoelectric transducers. The short, rigid quartz element and stiff diaphragm give the unit a 250 kHz natural frequency and good linearity, even below 1 000 psi. 3.0 INSTALLATION
SOLARIS - アンフェノールジャパン株式会社
8 Position, Size 22 Plug w/ Pin Contacts 8 Position, Size 22 Plug w/ Socket Contacts APCD P/N Contact Type Shell Size Key Color P/N Marking Mating SQR822150 None 2 A Black SQR822150 SQR822200 SQR822500 SQR822700 SQR822151 Crimp SQR822152 Straight PCB SQR822153 R/A PCB SQR822160 None B Green SQR822160 SQR822210 SQR822510 SQR822710 SQR822161 ...