Search Results for jtag 1.25mm connector
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Leitfaden - Amphenol-Air LB
Newsletter. Bleiben Sie mit Amphenol-Air LB in Verbindung: Melden Sie sich dazu einfach zu CONNECTED – unserem kostenlosen Newsletter – an. Er liefert Ihnen regelmäßig interessante Informationen zu unseren Produkten, spannenden Anwendungen und Neuigkeiten aus unserem Unternehmen.
GAMP Services Pvt Ltd - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 38042 02/11 STW
lockwasher: nickel per ams-qq-n-290, class 1, grade g performance: impedance: 50 ohms freq. range: dc to 65.0 ghz dwv: 325 vrms operating temp.: -55c to +125c date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
Coach AudioAmplifier 12 - el-cab.com.pl
bei 1,2 V am Eingang 3,5 V 20 W 3,5 V 20 W Mikrofoneingang Eingangsempfindlichkeit Impedanz Frequenzgang Klirrfaktor Option Summenregler 1 mV 200 Ω 150 Hz – 6,5 kHz ≤ 0,5 % (5 W/1 kHz) D3, D4 – Poti 10 kΩ Maße 167 x 55 x 97,5 mm Gewicht etwa 670 g Normen E1, CE, RoHS en Description The Coach AudioAmplifier 12.24 has an output power of ...
Amphenol
1 1 A1 AHDP06-18-08SN-SRA PLUG, 18 SZ, 8 SOCKET, STD ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
Declaration - svmicrowave.com
1138-4002 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
Declaration of Conformity to RoHS - SV Microwave
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023
DiagnosticGrade™ Machined Contacts, Sockets & Pins
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
scale 1:1 iso view sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner linear
Declaration of Conformity to RoHS
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48334 06/24 SEE PDM
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1, or astm a582, type 303, condition a. lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. gasket: silicone rubber per a-a-59588, class 2b, grade 60 or 70. ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Compliance, Convenience, and Flexibility in Thermal Validation
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
www.rfstechnologies.com
ÿÿÿÿ NVULibrary, Version=16.0.1.61, Culture=neutral, PublicKeyToken=6e1e9d5f649d6be5 iBwave.iBwaveLibrary.DB.DBHeader DataVersion SchemaVersion CompatibilityVersion DateTime SavedBySerialNo Guid System.Guid V ª GºJÙH $4BB75505-2374-4846-BBB1-CE9EDBD2B6C3 üÿÿÿ System.Guid _a _b _c _d _e _f _g _h _i _j _k 5׸¼ÞIŒY_:+!=# IB-A @ A4 .
Declaration - svmicrowave.com
SF6545-6017 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
DESCRIPTION L I S T A m p h e n - Amphenol Sine
7 [178mm] REF BLACK CAP 0.25 [6.4mm] AHDC169-TMOBDBK 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST