Search Results for jtng06rt-10
Kaye Müşteri Portalı - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Assembly Instructions-C6 Amphenol UHF
277 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C6 Amphenol® UHF FCP® TERMINATION FOR PLUGS 83-58FCP, 83-58FCP-RFX on RG-58 Step 1 Step 2 Step 3 Step 1 Strip cable to dimensions shown in table. Step 2 Slide ferrule and coupling nut over cable. Flair braid
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 1, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 13, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Product News - Amphenol
Available in 8, 10, 12, 14, 16 and 18 Shell Sizes and 18 Insert Arrangements. Amphenol Sine Systems’ ecomate® Aquarius™ PCB Mounted Jam Nut Receptacles are designed specifically for mounting to Printed Circuit Boards (PCB) or Flex Circuits. As part of the ecomate® Aquarius Waterproof Connector series, they provide an IP67/69K waterproof ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-505958-C08 YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
Model 211B
%PDF-1.4 %âãÏÓ 157 0 obj >stream x ì½ ”kß8~ÍØ—’R–Ê E‹´h f´ T–JE¥¢ ’¸'íR“%*e QD²µO+Z„ »T ÙÊ2 3sû}ï ªóç9ïéý ...
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Bond Pad Dimensions 0.10 x 0.10 mm L x W Media Compatibility Media compatible with silicon and borosilicate glass. Performance Parameters (1) Value Units Notes Zero Offset ± 10 mV/V Sensitivity 0.107 ± 0.030 mV/V/psi 3 Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 Temp. Coefficient of Zero0.5 ± 3 µV/V/C 5, 6
Model 217B Force ring, 100k lb comp., 17 pC/lb, charge output ...
Model Number 217B Revision: E ECN #: 50221 Performance ENGLISH SI Sensitivity(± 15 %) 17 pC/lb 3,822 pC/kN Measurement Range(Compression) ≤ 100,000 lb ≤ 444.8 kN
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 5, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model M209C12 | PCB Piezotronics
10-32 Female: No Metric Equivalent * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A05: Mounting stud, 10-32 to 10-32 x 0.27" long, BeCu (H900), no shoulder: 1: 084A38: Thermal boot (for Series 209) 1: Optional Versions (M) Metric Mount. Accessories:
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
B A1 - amphenol-sine.com
10.7 39.0±0.5 110° ref 110° ref main polarizing keyway Ø50.4 Ø40.3 notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: threaded adapter (wta); normal dia. wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2