Search Results for jtng06rt-10
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:06 AM
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.388 oz 11.00 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Mechanical Guidance Modules - Amphenol CS
20 10.8 32.0 External threads 10037910-1xxLF 10037912-1xyLF 20 10.8 32.0 Internal threads 10037911-1xxLF 10037912-1xyLF 17 10.8 32.0 External threads 10037910-1xxLF 10045597-1xyLF 17 10.8 32.0 Internal threads 10037911-1xxLF 10045597-1xyLF Coplanar Blade Receptacle Minimum Card Slot Spacing (mm) Guide Module Width (mm) Guide Pin Length (mm)
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration December 12, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model M213B Force ring, 20k lb comp., 18 pC/lb, charge output ...
1.10 in x 0.430 in x 1/2 in x 0.888 in 27.9 mm x 10.9 mm x 12 mm x 22.6 mm Size - ID(Hole Diameter) 0.520 in 13.2 mm Size - OD(Sensor) 1.10 in 27.9 mm Weight 1.3 oz 38 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side
Connector Solutions M40 Series - Amphenol Sine
AWG: 18-14 (0.75 - 2.5 mm2) 12-8 (4.0 - 10.0 mm2) Die Assembly, Size 10, is used with the Pneumatic crimp tool. WA23 WA23-101DA Hand Crimp tool. Uses MFX-3966 crimp locator M300-25A Crimp Locator 3.6mm Power contact adjustable. Used with WA23 Crimp tool MFX-3961 Contact Locator Tool
SOUNDEXPERT SOUND LEVEL METER - PCB
≤ ± 0.5 dB variation from 10% to 99% relative humidity (non-condensing) Standards ANSI S1.4-2014 Specification for Type 1 Sound Level Meters ANSI S1.43-1997 (2002) Specifications for Integrating-Averaging Sound Level Meters, Type 1 ANSI S1.11-2004 Specification For Octave-Band And Fractional-Octave-Band Analog
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
4H0 973 715 42506100 10 I 42516100 4H0 973 717 42506200 14 I 42516200 4H0 973 717 A 42506300 14 II 42516300 2-reihig, 2,8 mm – – 8 I 42615900 Flachsteckergehäuse / Flat connector housings (male) Kennzeichnung/Marking Kennzeichnung VW/ Marking VW Kennzeich-nung FEP/ Marking FEP Best.-Nr. Order no. Ausführung Description
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Assembly - Amphenol Sine
Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F...+212°F IP degree ÎEC 60529 IP 68 (in mated condition) Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N mechanical operation IEC ...
HDMI connection system for harsh environment - Amphenol PCD
• Vibrations : 10 - 500 Hz, 10 g, 3 axes: no discontinuity > 10 nano s. • Shocks : IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). • Humidity : 21 days, 43°C, 98% humidity. • Temperature range: -40°C / +85°C. : RoHS compliant Applications : Displays, Consoles, Visions systems, Situation awareness
AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/12/2007 1:15:05 PM
Events Archive - Amphenol Fiber Systems International (AFSI)
Events Archive - Amphenol Fiber Systems International (AFSI)
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 8, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 5, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace