Search Results for jusched startup app
Technical features - rfstechnologies.com
Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 350 - 960 1710 - 2700 Connector Type N female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3) Insertion Loss max. dB 0.1 Coupling Value dB 15.1 Coupling Flatness max. dB ±2.0 Intermodulation (IM3) 150 dBc with 2x20 W tones ...
SIM2B85KA - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
B258 50/200kHz, 1kW, w/ FB, Humminbird 21-Pin, DT
B258 50/200kHz, 1kW, w/ FB, Humminbird 21-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B175 High Chirp, 1kW, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
www.sgxsensortech.com
Fatal error: Uncaught PDOException: SQLSTATE[42000]: Syntax error or access violation: 1064 You have an error in your SQL syntax; check the manual that corresponds to ...
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts
RADSOK® | Voltarius | High Power Connectors - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
SmartFlex 6M P.S. Cable w/ Packard Connector - gemeco.com
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
00131391138ABM - Amphenol Air LB
Pillar bolt cover 11 terminals
00177720604 - Amphenol Air LB
Module 1777 18 contacts #20
main | Maretron | Adapter Micro female to 12-Pin, 2m
Maretron Adapter Micro female to 12-Pin, 2m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Airmar Technology | Furuno® NMEA 0183 WeatherStation® Cable, 15m
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Shunted module Pin With peripheral 20 contacts #22 [3x4] + [4x2 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
NTC Type NDP - amphenol-sensors.com
goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code
main | B60 50/200kHz, 600W, 12° Tilt, Garmin 8-Pin, DT
B60 50/200kHz, 600W, 12° Tilt, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SS175 Medium Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
NTC Type NDP - amphenol-sensors.com
goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Applications • Process control systems • HVAC • Cabin pressure, respirators Amphenol Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes
main | SS164 50/200kHz, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
SS164 50/200kHz, 1kW, 20° Tilt, Si-Tex 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W