Search Results for k glass pyrolitic
Hermetically Sealed Connectors | Products - Amphenol Aerospace
Amphenol glass-sealed hermetic connectors are available in a variety of Mil-Spec configurations, and we offer custom designs for any harsh environment. Our epoxy-sealed connectors are a lightweight alternative to glass-sealed hermetic connectors.
NTC Types PRE/K - amphenol-sensors.com
Small dimensions available. High electrical insulation is guaranteed by non-conductive edges and sides. Short response times. A ceramic substrate supports a structured platinum layer covered with glass. The connection lead contacts are shear force resistant. Special versions on request.
Dry Heat Tunnel and Oven Solutions - KAYE
Static applications such as dry heat ovens provide a reliable method for sterilizing surgical instruments, glass vials, and other medical devices through the even distribution of hot air. This uniform temperature distribution is essential for an optimal sterilization outcome.
Kaye Validator 2000 - Wired Thermal Validation
For nearly two decades the Kaye Validator 2000 has been the standard for wired Validations systems in the Pharma/ Biotech industry. Thousands of users trust and rely on the accuracy, reliability and proven performance of the Validator 2000.
Thermal Validation - Amphenol Sensors
Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring. At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority.
MIL-DTL-83723, Series III, Pyle K - アンフェノールジャパン ...
• Designed for environmental moisture sealing with fused compression glass sealed inserts • High temperature hermetics 200°C and 260°C Firewall AMPHENOL AEROSPACE OFFERS THE PYLE ®
NTC Type HTP Series - amphenol-sensors.com
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposures, including high density nuclear radiation.
NTC Miniature Series - amphenol-sensors.com
• Miniature bead-in-glass probes feature high reliability, ease of handling and very fast response time. The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements.
EU RoHS II CoC - amphenol-aerospace.com
Ÿ.ç~yJïŒ ½ o9¥áª¹mÜ2›fºìÎ>R«é²?Ú‘e¯Û‘eÛUÊhhÉ ~èÉà Å¡ Iž“ ´e” Œ_ Œ\p Zñ,~âL¹èô €6Z ñé8¥Q @žs‹Ãè yÞdæK;E{ ®&Aâ |P0õ¨ñ"{ —ù+У8y±š ëU…Í^N£y~9ò#Øcé=öLÈ}þ Ò_à K>`ÏH?$èëô {,½Çž‘|Hà×ÉiЫ„ (+L!ùËU Ê/ ã‰-ðŒÄÎ0vù¨]&¢ÕŒÚÚÅ. 7Ë1rg »|Ô ...
amphe-power-radsok-technology-catalog-amphenol-industrial
Durable, field proven cylindrical connector derived from MIL-5015 family. Threaded coupling connector with resilient Neoprene inserts, single key/keyway polarization.
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the Gold Plated Contact Bergcon PV Vertical and Horizontal Connector product. This product can be Lead Free and meets the requirements of the European Union Directive of Restrictions for Hazardous Substances (Directive 2002/95/EC).
EU RoHS II CoC - amphenol-aerospace.com
a 5(B ¥A'h ¬ RT «Ô —×ÿ[ëR‹ µZ…dîÿ÷œ{îd2,ÒOû _Î9Ï=÷ܳ?ÏY† "jN•¤‘ |^¯>ÛŽ Éià/žWXîîÓµŠ” >'R /]ì>TþA?"e ‘ñBiùÌywüE»‘È CÔ,eæÜ[K¿ _ø1Ñ“åDî×ÊJ gü4öÖZR†lFzýË h¶¯ã ¢„¾ w.›·¸âö °—hîž¹ Š µÔû– ½>ášy… å=;v_€÷ #¾{^ÉâÂ+w,%º AZ=¿p^É“×y ...
Thermometrics Auto Defog Sensor - Product Spotlight
The Auto Defog Sensor (ADS) integrates the Relative Humidity, Ambient Temperature and Glass Temperature Sensors into one compact package. The ADS provides windshield temperature, cabin temperature and humidity signal to an automatic climate control system.
EU RoHS II CoC - amphenol-aerospace.com
Œ@ØK4oϼ …ùê¸å{‰^¨@¸º4¿¼¬G‡n ðþ.Äw— -ÎߺrÇR¢; ¤ÕóóK‹> HJ÷ZäawÙ‚› £ È^÷ÿåøe‹ŠÊZÌêØ ñWãs 'MOQî%ƒbŒJãzDë`¹Ú Z£R ©Í UUuMÕ?§ æaê´ ©4âO Íq»)•(d:(DÊQç£j²› “Ÿi Œ¦ü5J@ Eœû)òO Í¡›Q¿ ´†6Òýô }H ´ ¾JÚA Óo(H/Óëô ý ÿ„n1J)N;@ jAdž3Ï ...
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Glass-Sealed Radial Type Thermistors TG Series NTC Thermistors Features • High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices
M7318 SERIES - amphenol-aerospace.com
The M7318 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input volt-age range and provides a single DC output from 3.3 to 50V at up to 200W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. No overshoot.
Patrick L. Walter, Ph. D - PCB
To identify the combined effect of acceleration and strain on the piezoelectric element, we take an operational transducer and isolate it from the desired pressure environment. It becomes a “check” channel. The right-hand portion of Figure 11 (see back page) shows the field application of a “check” transducer.
EU RoHS II CoC - amphenol-aerospace.com
Ä›rC;¦ù÷jF1h ú r6…èzw tV Šè;Î*ú³ÆÖ ··SÍÂ4ŽßP °#Žl4 žJ ÒjxUï îó ´¬Ž=’„"‹ß°b æ1( J e ¬ ?›öòƒ©7ݺ j Ù%€æûOï"çZ7kS Ú °J" rÔúDi•ª7â .Â8 '® Êʸù T ZJø CŽEe2}C ú td~ ºŸƒÛí‘C³
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed.
EU RoHS II Declaration - amphenol-aerospace.com
GØK4wÏÜùE Ú5 ½² á겂Šò í»ÍÇûG ß]V¼¨`ËŠíKˆîD VÍ+(+þ,íÞ HéÛ yØ]>ÿæE( ²×§–ã—/,.o1³c ÄGž:}Ešž¢ÜG Å UÆõˆÖÞrµ ´Z¥ R› ªªêšª F=ÌÃÔi9RiÄŸ “ëvS*QÈtPˆ”£ÎÇÔd7)&?Ó Mùk”€