Search Results for k type cable
Data Sheet Level Plus SoCLEAN - temposonics.com
NEMA Type 4X: 87 mm (3.4 in.) W × by 124 mm (4.9 in.) D × 132 mm (5.2 in.) H Mounting Rigid pipe Tri-Clamp, ¾ in. adjustable MNPT or BSPP fitting Wiring Connections 4 wire shielded cable or twisted pair, 4570 mm (180 in.) integral cable with pigtail Daniel Woodhead 6 pin male connector Electrical connections
Marine Antennas CXL 70-3/... - amphenolprocom.com
By means of Procom’s flange mount type “FLG”, it can also be mounted on deck or rooftop. The CXL 70-3/… is in widespread use in connection with 450 MHz CELLULAR systems. The antenna makes it possible to extend the – normally land based – CELLULAR telephone system service for maritime use as well, and here the 3 dBd gain of the ...
Model 086C03 | PCB Piezotronics
Model 086C03:Platinum Stock Products; Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N)
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Model K9907C | PCB Piezotronics
Turnkey dynamic pressure calibration system, includes PC based data acquisition, database, signal conditioning, and accessories. Capable of step pressures pulses from 100 psi to 1,000 psi (6.89 MPa) with 30 microsecond rise time.
Y Branch Harness - amphenol.co.jp
Cable Size 6.0mm²/10AWG Rated Voltage 1000V DC/1500V DC Rated Current Input 15A, output 30A Ingress Protecon IP67(mated) ... -40 to +85°C Over-Molding Material TPV, UL 94 V-0 Cable Bending Radius 30mm Y Branch Harness °C Order No. Safety (V) Type of Connector Cable Size Cable Length (mm) Cerficaons MDH-10-66-1Y-H4-P 1000 H4 6.0mm²/10AWG 50 ...
QWL Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Versatility - both Mil-Spec and custom insert patterns available for a wide variety of multiconductor cables. A complete line of accessories is available for use with QWL series connectors, including cable sealing and clamp adapters, protective covers, flange gaskets, and banding clamps.
BSD-07PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-07PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Model 078G10 | PCB Piezotronics
Model 078G10:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 10-ft, 1/4-28 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Inflammability - アンフェノールジャパン株式会社
Connection type Crimping ELECTRICAL Rated voltage 1000V DC Rated current 6.0mm2 cable shield: 40A Max @ Ambient temperature 70°C 4.0mm2 cable shield: 32A Max @ Ambient temperature 70°C 2.5mm2 cable shield: 23A Max @ Ambient temperature 70°C Insulator resistance > 2000MΩ Dielectric withstand voltage 3000V AC ENVIRONMENTAL Sealing IP68 ...
PCB Search Results (02)
S Type; Fatigue Rated Low Profile; Pedal Force; Torque Transducers; Impact Hammers; Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers; Modal Shakers; ... Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (900°F/482°C) to 10-32 jack (550°F/288°C) Product Manual. Product Datasheet. Model: 024.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
PCB Search Results (113B21)
S Type; Fatigue Rated Low Profile; Pedal Force; Torque Transducers; Impact Hammers; ... ( 3 .6 m V / k P a ) Q 8 Kµ °!i p N + ] Q ¤ê tè 2 0 0 p s i ( 1 3 7 9 k P a ... Cables/Connectors and Signal Conditioning for Blast, Ballistics and Shock Measurement.
slimline | Amphenol Global Search | Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. ... Standard and High Density. Standard Density; Std & Slim Type. SD ...
Description - アンフェノールジャパン株式会社
Part number type (Cat.6) : RJFTVX 6 2 SX 1 X Panel drilling Part number type (Cat.6A) : RJFTVX 6A 2 SX 1 X Atex receptacle - Jam nut receptacle - Hexagonal nut mounting - Shell type 7 - Back termination type 1 Overall dimension Part number type (Cat.5e) : RJFTVX 7 SX 1 X Part number type (Cat.6) : RJFTVX 6 7 SX 1 X
Automotive | Markets - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
DESCRIPTION - Amphenol Socapex
Additionally, their metallised cable clamps offer a total security and an outstanding EMI/RFI capability. Shells are available in the following configurations : ... type inside diam (mm) depth (mm) (mm 2) SLS arrangements Corresponding SL arrangements 14 S 14 V 23 S 23 C 27 S 27 E 212 S 212 AF 34 S 34 H 315 S 315 K 319 S 319 L
Indoor Drop Cable Series 6 - Amphenol Broadband Solutions
F-Type Compression ; OSP & Enclosures . Optical Enclosures ... Indoor Drop Cable Series 6 . Part # 006277V04BK031SFT0R1. SERIES 6, TRISHIELD ShieldX 77%, PVC BLACK, LIFETIME®, NEC 820 CATV LISTED / REEL. Info Sheet ...
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
Cable flexing Discontinuity 10 mega ohm minimum (mated) 25 cycles in each of 2 planes Dimension X=6.4 x Cable Diameter. (ANSI/EIA-364-41C,Condition I ) 12 Electrostatic Discharge No evidence of Discharge to Contacts at 8 k Volts Test unmated each connector from 1 k Volt to 8 k Volts in 1 k Volt steps using 8 mm ball probe (IEC-801-2).
Amphenol AV-DPMHDMIF00-000.24 DisplayPort to HDMI Adapter Cable ...
Quickly and easily convert any PC or notebook DisplayPort connection into a fully functional HDMI port with our adapter cable. DisplayPort to HDMI adapter cables by Amphenol AssembleTech combines high-bitrate support (10.8 Gbps) with superior manufacturing techniques for the most reliable digital video interface possible. 100% screen tested before shipment.