Search Results for k32 32z hardwired keyboard
Kaye Customer Portal - kayeinstruments.com
Download the latest manuals, validation protocols, and reference documentation. Please have your serial number and password provided with the binder you purchased ready to verify access. To download upgrades, simply select the desired title below.
Kaye IRTD Display
Equipped with a 4.3" touch screen, the Kaye IRTD Display provides clear and intuitive readings for both IRTDs, allowing users to monitor temperature with ease. The display also showcases the temperature difference (Delta) between the two connected IRTDs, enabling quick and accurate analysis.
Circular Connectors | Products - Amphenol
Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse. 2M is a micro-miniature circular connector designed for interconnect applications requiring high performance and reduced size and weight in harsh environments.
Validation Accessories - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
ComboLock® Connectors | FCI Basics | Wire to Board | Amphenol
ComboLock ® is a compact, hybrid wire-to-board connector system that saves space, allows for simpler assembly and simpler cable management. The connector system offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an active latching feature.
Rugged USB 3.0 | Input Output Connectors | Amphenol
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications cross the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Iguana - Amphenol Ltd
With environmental sealing and an optimised design for PCB applications, Iguana is fully intermateable and interchangeable with MIL-DTL-38999 Series III. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub.
The Kaye Keyboard with Docking Capability
Elevate your work and stay connected with the revolu tionary Kaye Keyboard, designed to seamlessly integrate with the Kaye Tablet Console. Experience convenient features that transform the way you work on the go. Forego the necessity of an additional mouse and welcome superior portability.
Rectangular and Board Level Connectors - Amphenol Aerospace
Our I/O to Board product lines include HDB3/HSB3, R-SATA, Rack and Panel Connector, and MIL-DTL-55302 Low Mating Force Connectors. Have any questions? Talk with us directly using LiveChat.
76347-302LF | Dubox® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox®, part number 76347-302LF.
UL 1977 Effortless & Arcless Din Connectors Mfg by 160A/320A/430A
The highly innovative contact loader, allows you to attach wired pilots, auxiliaries, and main contacts faster than ever before, directly to the connector. Mfg by IB-16-2
Rigid Real-Time Temperature Data Logger - KAYE
ValProbe RT Loggers provide a vast temperature range from -85°C to + 140°C. RTD technology delivers unrivaled measurement accuracy and the new logger electronic design guarantees long battery life. Operator programmable sample rates starting at 1 second, allow collection of up to 100 000 data points per sensor.
Modular Connectors vs. Hardwiring - Positronic
Is it best to install hardwiring or use plug-and-play modular connectors? Whether they’re designing industrial machinery or consumer devices, many engineers confront this choice, and they’re increasingly choosing to switch from point-to-point wiring to connector-based cable assemblies.
HPCE Mezzanine Connector | Power Solutions - Amphenol CS
Mezzanine offers flexible stack height, significantly increasing linear current density and latching design on the recommended PCB Bridge. This feature makes it ideal for next generation 1U/2U servers, storage enclosures, telecommunications and datacom/networking equipment.
QSFP DD Cable Assemblies | High Speed Input Output | Amphenol
Amphenol's QSFP DD (Double Density) copper cable assemblies double the number of channels from 4 to 8 lanes when compared to the existing QSFP cabling systems, enabling more bandwidth within the same mechanical envelope.
Kaye ValProbe Freeze Dryer Logger
The X2534 ValProbe surface temperature logger design provides enhanced and precision wireless measurement capability ideal for freeze dryer shelf temperature measurement over an extended temperature range from -85°C to +140°C.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Get accurate temperature measurements with Kaye's IRTD 400 - high-accuracy temperature reference standard, ideal for calibrating temperature sensors across a broad range, ensuring reliable measurement performance.
Kaye ValProbe RT Temp Logger Bendable Sensors
ValProbe RT Loggers with bendable sensors provide a vast temperature range from -85°C to + 400°C. They are available as single and dual and five channel bendable sensor. RTD technology delivers unrivalled measurement accuracy and the new logger electronic design guarantees long battery life.
Card Edge Power Connectors | High Power Card Edge - Amphenol CS
Amphenol provides next generation power card edge connectors that support demanding applications with high power and high density requirements.
98481-320LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox®, part number 98481-320LF.