Search Results for kansas oil and gas lease
Statements and Certifications - Amphenol Aerospace
Amphenol Aerospace's Statements and Certifications. Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms
Oil & Gas Industry Cable & Wire - Amphenol TPC Wire and Cable
View Amphenol TPC's durable and reliable industrial cable solutions for the oil & gas industry for both upstream and downstream operations. Contact us today!
Inquiry / Request for Quote - Wilcoxon Sensing Technologies
We can answer your questions, help you with a specific request, or direct you to appropriate resources. Please complete required information (*indicates required category) on the Inquiry/RFQ form, enter a part number and/or submit a detailed message. Thanks for submitting your request. We will get back to you as soon as possible.
H23 next generation hydrophones - Wilcoxon Sensing Technologies
For more than 60 years, Wilcoxon has developed industry-leading transducers for demanding naval applications. The tradition continues with the H23 series of hydrophones for Test & Measurement applications.
Oil & Gas Pipeline Sensors | PCB Piezotronics
Piezoelectric pressure sensors offer the capability to detect and monitor dynamic pressure spikes, pulsations and surges in gaseous or liquid media. Engine pressure sensors offer walk-around or permanent monitoring capability, allowing engine balancing and emissions control.
UDK-CM Condition monitoring ultrasound detection kit
Ultrasonic detection of bearing and lubrication faults, 40 kHz (±1.5 kHz) ultrasound receiver, headset, solid probes for detecting structure-borne ultrasound, cloud-based condition monitoring app, industrial carrying case. Hear, monitor and diagnose bearings, gears, pumps, valves, and cylinders.
Industrial | Markets | Amphenol
Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[1AC957CAE2C5771090AD3A57AC77B86F>]/Index[10 51]/Info 9 0 R/Length 119/Prev 224278/Root 11 0 R ...
Fiber Optic Sensor | Temperature, Pressure
AFSI is the leading provider of Harsh Environment Fiber Optic (HEFO) solutions for the Oil & Gas industry. Our focus is to provide the world’s leading OEM suppliers and operators with built to order optical interconnect solutions.
Ultrasound Solutions for Condition Monitoring and Leak Detection
The UDK-LK kit includes everything needed for compressed air/gas, vacuum, and valve leak detection. Unlike traditional “leak detectors,” which detect a characteristic of a specific gas, the receiver detects the turbulent airflow of any compressed gas. Identifies electrical defects from a safe distance
Suppliers | Support - Amphenol Aerospace
To gain access to the Purchasing Portal contact your Amphenol Aerospace Buyer. Have any questions? Talk with us directly using LiveChat.
Ultrasound detection kits for bearing lubrication and monitoring and ...
The UDK-LK kit includes everything needed for compressed air/gas, vacuum, and valve leak detection. Unlike traditional “leak detectors,” which detect a characteristic of a specific gas, the receiver detects the turbulent airflow of any compressed gas. Identifies electrical defects from a safe distance
EUROLENS - amphenol-po.de
EUROLENS is a MIL-DTL-83526/20 & /21 compatible expanded beam fiber optic connector for military and industrial applications. Amphenol Precision Optics (APO) offers an expanded beam fiber optic connector for harsh environment connections.
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
FOR USE WITH SV MICROWAVE VITA 67.3 SMPS PLUG-IN MODULES. CONTACT & FERRULE: GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005"MIN. IMPEDANCE: FREQ. RANGE: THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
LVEP050-TO5 Ultra-low power embedded accelerometers
The LVEP050-TO5 is a high-performance piezoelectric accelerometer designed for ultra-low power consumption and easy integration into wireless vibration sensors and other battery-powered applications.
Ultra low power embedded accelerometer, TO-5 case, 50 mV/g
The LVEP050-TO5 is a high-performance piezoelectric accelerometer designed for ultra-low power consumption and easy integration into wireless vibration sensors and other battery-powered applications. We are committed to keeping your e-mail address confidential.
Serie PCC420 sensores de vibración de 4-20 mA
Los sensores de vibración de 4-20 mA son ideales para monitoreo de procesos y mantenimiento basado en la condición. Pueden proporcionar un nuevo nivel de protección con la supervisión del estado de la maquinaria las 24 horas del día, los 7 días de la semana.
Next generation hydrophone, 100 kHz - Wilcoxon Sensing Technologies
H23 series hydrophones are small, versatile, self-amplified, and shielded for a variety of underwater acoustic measurements. They are rugged and low cost with a flat frequency response. Omnidirectional measurements can be taken over a wide range of frequencies and orientations.
Wireless accelerometer design challenges - Wilcoxon Sensing Technologies
Wilcoxon’s new embedded accelerometer is an ultra-low power, small formfactor piezo ceramic vibration sensor. This product settles in 350 μs, draws far less power than a MEMS sensor, has lower broadband noise, wider bandwidth, and is flat over its pass band.