Search Results for kbd-23 옛날 카탈로그
EWP77-71 - andrew.com
Attenuation, Ambient Temperature 75 °F | 23.889 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Temperature Rise 42 °C | 107.6 °F Packaging and Weights Cable weight 0.67 kg/m | 0.45 lb/ft Regulatory Compliance/Certifications Agency Classification ISO 9001:2015 Designed, manufactured and/or distributed under this ...
EWP43 - andrew.com
Attenuation, Ambient Temperature 75 °F | 23.889 °C Average Power, Ambient Temperature 104 °F | 40 °C Average Power, Temperature Rise 42 °C | 107.6 °F Packaging and Weights Cable weight 1.2 kg/m | 0.806 lb/ft Regulatory Compliance/Certifications Agency Classification CHINA-ROHS Below maximum concentration value
COMMSCOPE, INC. OF NORTH CAROLINA
45 15 1143.0 381.0 monopole a installation distance detail a scale 1 : 8 adjust the installation distance according to the diameter of the monopole when install platform mp-pp4-4000-00.
L4A-PDMDM-5M - andrew.com
8000.0 23.826 7.262 0.32 8800.0 25.244 7.694 0.3 Material Specifications Dielectric Material Foam PE Jacket Material PE Inner Conductor Material Copper-clad aluminum wire Outer Conductor Material Corrugated copper Mechanical Specifications Minimum Bend Radius, multiple Bends 127 mm | 5 in Minimum Bend Radius, single Bend 50.8 mm | 2 in
Installation Manual C-Series Off-Highway - temposonics.com
Ø 23 Stroke length 72…275 Dead zone 22.7 Ø 4 Position magnet 401842 9 Sensor assembled with pressure pipe E2 Null zone 16.7 7 Ø 26f7 36.1 Stroke length 72…275 Ø 5 Dead zone 33 Position magnet 401842 9 Controlling design dimensions are in millimeters 4. Space requirements - conditions, design 4.1 Sensor dimensions Fig. 3: Temposonics® C ...
F4-HFHR-5M-D - andrew.com
F4-HFHR-5M-D - andrew.com
TF-ML3S2-20 - andrew.com
most current information. Revised: March 23, 2023 Page 1 of 2 Tower Face Mount with dual 20 ft x 3-1/2 in OD face pipe supports, includes pipe Product Classification Product Type Tower face mount General Specifications Mounting Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2
RV3-65D-R4-V2 - andrew.com
USLS (First Lobe), dB 18 24 23 16 17 16 16 Front-to-Back Ratio at 180°, dB 31 33 34 35 37 37 37 Isolation, Cross Polarization, dB 28 28 28 28 28 28 28 Isolation, Inter-band, dB 30 30 30 30 30 30 30 VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
F2A-PDMDF-4M - andrew.com
2700.0 23.249 7.086 0.37 3000.0 24.701 7.529 0.34 3400.0 26.558 8.094 0.32 3600.0 27.456 8.368 0.31 3700.0 27.899 8.503 0.3 3800.0 28.337 8.637 0.3 3900.0 28.771 8.769 0.3
Temposonics
Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm) Resolution: Velocity 0.001 mm/s (determined over 10 measured values) Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 ...