Search Results for keyboard types " instead of @ on windows 10
OCTOMAX 1G26 Contacts - Amphenol Socapex
1 7 7,5 10 Outer body 12 2 4 6 Dielectric withstanding voltage: • Sea level : - 500 Vrms between signal contacts - 250 Vrms between signal contacts and outer body • 21000m: - 125 VRms between signal contacts and signal contacts and outer body • Insulation resistance: at ambiant temperature > 5000 MΩ, at high temperature > 1000 MΩ
Dry Heat (Tunnel/ Oven) - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Cewka sprzęgła elektromagnetycznego LA16 24V F
Podana cena specjalna obowiązuje do wyczerpania aktualnego zapasu magazynowego.
イーサネットスイッチ|Amphenol Socapex
Amphenol Socapexは、最高の性能を備えた堅牢な軍用イーサネットスイッチを提案します。軍用および過酷な環境アプリケーション向けに設計されたAmphenol Socapex MIL-STDスイッチは、MIL-STD-461準拠の伝導および放射電磁干渉(EMI)をサポートします。
Claro fala sobre expansão de sua cobertura de fibra óptica
Durante o evento TELETIME Tec realizado no mês de maio, a Claro reportou progresso na expansão de sua cobertura de fibra óptica, mas descartou seguir a estratégia de concorrentes de constituir uma empresa apartada para suportar o crescimento na área. “Somos os que falamos menos nesse aspecto, mas estamos trabalhando, e com a expansão de rede em andamento.
Quick-Connex® 14 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex® 14 AWG Mini Cordsets D size 3 & 4 Pole make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed cordset provides rapid and secure connect and disconnect and ensures a ...
मैटेलिक बैकशेल्स - एक्सेसरीज़ | एम्फेनॉल सोकैपेक्स
एम्फेनॉल सोकैपेक्स अपने सभी कनेक्टर श्रृंखला के लिए बैकशेल की एक बड़ी श्रृंखला प्रदान करता है, जिसमें m85049 श्रृंखला और मालिकाना श्रृंखला शामिल है। ये ...
71918-114LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71918-114LF
Mobile Networks | Markets - Amphenol
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements. Amphenol RF QSFP DD Amphenol's QSFP DD interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial ...
PRODUCT DATA DRAWING - DCN 34571 09/06 STW
mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 15' any reproduction in part or as a whole ... type i, grade 1, class b gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 finish: body: gold per astm b 488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1 ...
ASRNA1 - Amphenol Air LB
Straight backshell Metallized Size A
Part Search Results
DD. Size 22 fixed and removable contacts ; Wire, right angle solder, or straight solder termination options ; Select products conform to MIL-DTL-24308
2015-06-06 UAST mini activity of cycling outside
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
Model 356A31 Triaxial ICP® accel., 10 mV/g, 500 g, 1 to 7 kHz, 4 ... - PCB
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
solution for virtually any type of application. A capacitive polymer sensor chip and CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and
PCTEL® 5G Cellular Antennas Product Brochure - PCTEL
PCTEL’s 5G ready, high quality purpose-built antenna solutions help you accelerate your deployment or transition to 5G. Designed to ensure continuous coverage and deliver reliable performance, our antennas support the high speed requirements of RF communication systems used for both indoor and outdoor applications.
SCA-2 CONNECTOR SYSTEM - Amphenol CS
• Humidity-Temperature Cycling: 10 cycles between 25°C and 65°C with 90-95% relative humidity during dwells. Per EIA 364-41, Method III, Test Condition B • Temperature Life: 105°C for 1000 hours. Per EIA 364-17, Test Condition 4 • Thermal Shock: 5 cycles between -55°C and + 105°C. Per EIA 364-32
Connectors | Products - Amphenol
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any ...
2CMA104446R1000 3P+N+E Industrial Plug, Replaces Part# 532
2CMA104446R1000 3P+N+E Industrial Plug, Replaces Part# 532P6SP. $0.00. PART NUMBER: 2CMA104446R1000