Search Results for keycaps pbt
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations
VersaBOSS - Powerflex - Amphenol Sine
VersaBOSS - Powerflex - Downloadable Catalog9 POSITION SPECIFICATIONSHousing BodyZinc Die-cast, Nickel-platedInsulation Resistence (Min.)5000M OHMSCou
Keeping Connections Simple - Amphenol CS
ComboLock® BergStik® Dubox® PV® Quickie® Quickie® Receptacle Pitch 3.00 mm Power / 1.00 mm Signal 2.54 mm 2.54 mm 2.54 mm 2.54 mm 2.54 mm Positions 2 to 8 Power 5 to 19 Signal 2 to 72 2 to 72 1 to 72 4 to 64 4 to 64
BNC Straight PCB Jack Through Hole 50 Ohm | 112538
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm | 031-5329-71RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm With ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 L Key Code
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 D Key Code
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 G Key Code
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 L Key Code
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311