Search Results for keystone patch panel 24-port
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67
Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application.
PRO-DIPX 80/88-...
COM-LOW port : 0 - 80 MHz COM-HIGH port : 88 - 960 MHz: Max. Input Power: 50W CW simultaneously on both HIGH and LOW port ... Mechanical; Connection(s) N(f), SMA(f), TNC(f) or BNC(f) Dimensions: 133 x 80 x 31 mm / 5.24 x 3.15 x 1.22 in. (incl. connectors and flanges) Weight: Approx. 0.38 kg / 0.84 lb. Mounting: 4.3 mm dia. (4 holes ...
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 144 inches
Panel Mounting Feature: Not Applicable: You May also be Interested in. 1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 96 inches 095-850-201-096. ... 1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 24 inches 095-850-201-024.
1.0-2.3 Straight PCB Jack Through Hole 75 Ohm | 282120-75N - Amphenol RF
Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. 1.0-2.3 Straight Receptacle Jack Round Post Thread-in 50 Ohm 102-912-02.
Website Registration - amphenol-ns.com
Benefits of Registering . We appeciate your business and are thankful you are a customer. We are excited to offer account registration on our website that will allow you easy access to view and dowload all things related to your order!
QMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. QMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 930-108P-51S.
PRO-DIR TETRA-...
Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA-20 dB: 210001026: Add to quote: PRO-DIR TETRA-30 dB: 210001027: Add to quote
HVDL311 23-Inch Central Office Terminal Shelf Installation and ...
port the extent of damage to the transportation company. 2.2 Equipment Identification Charles Industries’ equipment is identified by a model and issue number imprinted on the front panel or located elsewhere on the equipment. Each time a major engineering design change is made on the equipment, the issue ... 24 23 22 21 20 19 18 17 16 15 14 ...
Amphenol High Speed Interconnects
number of port: 1 = 1 ports amphenol part number confuguration ue86-g1636-00x3t material: (rohs compliant) cage: (thru hole) copper alloy plating: 3.0-7.62 μm matte tin over 1.27 μm min. nickel underlay. connector: (thru hole) plastic housing: lcp, flammability rating ul94-0. contacts: copper alloy see amphenol part number for mating plating ...
Power Solutions — Amphenol Global Interconnect Systems
Laminated Busbars. AGIS offer high-tech product range, based on extremely thin insulating material, and the specific bonding process, is to optimize the electrical parameters and constraints (inductance, skin effect, creepage distances, etc.).
UNEF 9/16-24-2A - Amphenol Sine
panel external. 2.7, mating cycles durabilityÿˆ500 cycles min. 2.8, rohs compliant. 3. suitable contacts ÿˆ20# contact. ... rts010n6s rts010n6s03-40°c ~ 105°c -40°c ~ 125°c n key part number--18.5 24.0 18.5 unef 9/16"-24-2a 4-Ø3.1 Ø15.0 25.4 2.2 11.3 rts010*6sxx xxxx master keyway panel cut out reference 18.5 18.5 Ø14.6 +0.2 0 (for ...
| 암페놀 소카펙스 - Amphenol Socapex
Yes, all our USB Field standard solutions are IP68 (1 meter during 1 hour) when plug and receptacle are mated or cap and receptacle are mated.
Our waterproof USB Field solutions are designed to be used in harsh environments both military and civilian.
Website Registration - amphenol-ns.com
Benefits of Registering . We appeciate your business and are thankful you are a customer. We are excited to offer account registration on our website that will allow you easy access to view and dowload all things related to your order!
SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67
Panel Mounting Feature: Bulkhead - Front Mount: Panel Thickness (Max) 0.142 Inches (3.6 mm) Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application.
Amphenol Network Solutions > Products > Power > DC Power ...
The Amphenol Network Solutions 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Our 240GT54/nrg240GT54 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
2000 | Amphenol Global Search | Amphenol
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a long stemmed, low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network.
FAQ - Amphenol Socapex
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
What is the maximum data transmission speed of the reinforced adapter?The adapter supports USB 3.2 Gen 1 with data rates up to 5Gb/s.
Does the USB Type C side of the adapter support ...
Website Registration - amphenol-ns.com
Benefits of Registering . We appeciate your business and are thankful you are a customer. We are excited to offer account registration on our website that will allow you easy access to view and dowload all things related to your order!
SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 12 inches
Panel Mounting Feature: Not Applicable: Products Related To Your Application. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-121-004. ... SMA Right Angle Plug to Unterminated RG-316DS 24 inches 135102-03-24.00.
Dedicated AIS Antenna - Gemeco
Example mounting locations from our customers are along side solar panels, bimini side, on an arch, above a radar, or at the upper edge of a cabin top. NOTE: This antenna is ideal as a dedicated AIS antenna. But if you are going to share an antenna between your VHF radio and AIS transponder using the Vesper Antenna Splitter, then choose the VA159.