Search Results for kodial glass
Marine Antennas CXL 900-3LW - AMPHENOL PROCOM
The carefully designed, broad-banded antenna element is sealed in a high-quality, conical glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments. The phasing of the radiating elements is adjusted to yield maximum gain in the horizontal plane, with the level of the sidelobes reduced to a minimum.
Marine Antennas CXL 70-5C/T-12/... - amphenolprocom.com
The carefully designed radiating element is sealed in a high-quality, conical glass fibre tube with low wind-load, ensuring a performance undisturbed by corrosive environments. To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the ...
High-Speed, Directional WiFi & Bluetooth Yagi Antennas - PCTEL
Adhesive Ceiling Collar Direct RF Connector Glass M-Arinc Magnetic Mirror NMO Pole Screw Stud Through Hole Trunk Wall. Industries. Agriculture Banking/Financial Cellular Education Government Healthcare Heavy Equipment Hospitality Manufacturing Military/Defense Mining & Construction Public Safety Rail Retail Transportation Utilities, ...
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
Glass Seal : Family Pre-Tinned : Number of Ports Single : Electrical Impedance 50 ohms : Frequency 26.5 GHz : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now!
Embedded Antennas - PCTEL
Adhesive Ceiling Collar Direct RF Connector Glass M-Arinc Magnetic Mirror NMO Pole Screw Stud Through Hole Trunk Wall. Industries. Agriculture Banking/Financial Cellular Education Government Healthcare Heavy Equipment Hospitality Manufacturing Military/Defense Mining & Construction Public Safety Rail Retail Transportation Utilities, ...
CXL 900-6LW - AMPHENOL PROCOM
The carefully designed radiating element is sealed in a high-quality, glass fibre tube with low wind-load, ensuring undisturbed performance in all climates. To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable.
AT120 Airducer® Ultrasonic Transducer - Airmar
The AT120 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications.
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
BNC 75 RF Connectors - Amphenol Sine
86 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 www.amphenolaudio.com Coax Connectors PART NO. CABLE TYPE RG-/U INSULATOR TOOL TOOL SET1 DIE-SET ONLY DIE CAVITIES 112119 59 / 62 / 140 / 210 Delrin A 47-10070 47-20000 .255 / .068
Omni Antennas S.C3B-460 - AMPHENOL PROCOM
Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles. The robust antenna design ensures reliable operation in harsh environmental conditions. Former Skymasts brand product. Specifications. Electrical; Model: S.C3B-460: Frequency: 450 - 470 MHz: Max. Input Power
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Will your Glass-to-Metal Sealing be under any pressure? Depending on the medium (for example, oil, water, or a vacuum) there may be a pressure differential to consider. Glass-to-Metal Sealing (GTMS) can be supplied in multi-pin preforms or, for high pressure applications in individual glass beads.
Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with ...
Type GE - Glass-Encapsulated NTC Thermistor with Metallurgical Bond Thermometrics Series of Glass-Encapsulated NTC Thermistors offer our proven NTC thermistors in a DO-35 diode style glass-encapsulated package. The glass body provides a hermetic seal, voltage isolation and excellent stability over a wide temperature range.
WiFi/Bluetooth Base Station Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
4G/5G Omni Mobile Antennas ProShotG - AMPHENOL PROCOM
The ProShotG antenna, a Shot Glass Style Omni Mobile Antenna, is engineered to provide wideband coverage across a broad frequency range of 617 - 7200 MHz. This makes it suitable for 2G/3G/4G and 5G networks, WiFi 6E and WiFi 7 networks, as well as IoT and M2M applications, among others. Its wideband capabilities ensure the antenna is versatile ...
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
26 dB GPS/GLONASS High Rejection Antenna - PCTEL
Wideband coverage – GPS L1 & GLONASS L1 frequencies; Quality – Industry leading out-of-band rejection; 26 dB LNA Gain; Low Noise Figure < 2.0 dB
On-Glass Whips and Adapters for Glass Mount Antennas
When replacement parts for patented On-Glass antennas are needed, this full line of whips and adapters are the clear choice. Model Numbers: KR852Z; KD876Z; KAVR153Z; KDM928.1Z; K454.3Z; Replacement of On-Glass antenna parts. Currently unavailable at our partner distributors.
Omni Antennas S.C3B-460 - AMPHENOL PROCOM
Housed inside a a high-strength glass fibre shroud, the antenna includes an integrated mounting clamp allowing easy installation on poles. The robust antenna design ensures reliable operation in harsh environmental conditions. Former Skymasts brand product. Specifications. Electrical; Model: S.C3B-460: Frequency: 450 - 470 MHz: Max. Input Power