Search Results for kunkle stainless steel adjustable relief valve
Whip Antennas ML 1-ZR/160/BBMU/... - amphenolprocom.com
Stainless steel: Installation Torque: 7.5 ±1 Nm: Colour: Bright/black: Dimensions: Antenna : Approx. 800 mm Matching unit : 50 x 50 x 20 mm FME junction cable : 100 mm: Mounting: 21 mm dia. hole (For roof thickness 2 mm up to 7.5 mm mounting hole should be 22 mm dia.) Mounting Plate Thickness:
1 2 3 4 5 6 7 8 9 HEAD CONFIGURATION C P 1 5 E 43 M 005
Stainless Steel Measure: Meters F = Feet A = Inches three digit code in the box above. EXAMPLE: 5 = 005 50 = 050 500 = 500. Created Date: 4/14/2022 12:42:12 PM ...
K50544 VHF Roof Mount Car Antenna - PCTEL
Whip and spring: Stainless steel; Swivel-joint parts: Chromium-plated brass; Base: Weather resistant plastic; 64 – 300 MHz; 0 dB Gain; fixed cable RG58, 5m long, no connector; In bore hole 24mm diameter; Applications. Critical Communications; Resources. Datasheet; Talk to us about our antenna engineering capabilities.
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches ...
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches (152 mm)
Model 3743G1130G Accelerometer, VC, 30g, triaxial, differential, screw ...
Model 3743G1130G Accelerometer, VC, 30g, triaxial, differential, screw mount, integral M8 connector Installation and Operating Manual For assistance with the operation of this product,
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
Shaft for 33-113 and 33-114 Paddle Wheel Kit - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Model 084A03 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Model 3741E12100G DC Response Accelerometer Installation and Operating ...
Model 3741E12100G DC Response Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
B175 High Chirp, 1kW, 0° Tilt, Humminbird 14-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm (4.92 Inches)
Model 65-100 | PCB Piezotronics
Model 65-100:Accelerometer, IEPE, 100 mV/g triax, ±50 g, -65°F to +257°F, not isolated, adhesive mount or M2.5 thread, side connector, 5 gra
UG-83B/U UHF Jack to N-Type Plug Adapter 50 Ohm Straight
UG-83B/U UHF Jack to N-Type Plug Adapter 50 Ohm Straight
BNC Straight PCB Jack Through Hole 75 Ohm | 112405
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
P-Clamps - Amphenol PCDAmphenol PCD
Description: Designed to replace and outperform traditional metal clamps. Featuring an overmold silicone cushion on a PEEK polymer plastic, our clamps are completely non-corrosive and non-conductive, lightweight, and very durable.
SS175 Low Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500') Low frequency: 40 to 60 kHz; o 32° to 21° beamwidth