Search Results for kvm 2 port hdmi
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Thermal-Magnetic Circuit Breaker 2210-S2..
Issue B(300710) www.e-t-a.com 2 - 11 2 Description Typical applications Ordering information Technical data One, two and three pole thermal-magnetic circuit breakers with trip-free mechanism and toggle actuation (S-type TM CBE to EN 60934/IEC 934). Designed for panel or plug-in mounting. Available
www.rfstechnologies.com
ÿÿÿÿ NVULibrary, Version=11.0.1.91, Culture=neutral, PublicKeyToken=6e1e9d5f649d6be5 iBwave.iBwaveLibrary.DB.DBHeader DataVersion SchemaVersion CompatibilityVersion DateTime SavedBySerialNo Guid System.Guid K _ ¹‡Õ ÖH $430C6BD0-61A9-4521-8C23-860ED2F97DDA üÿÿÿ System.Guid _a _b _c _d _e _f _g _h _i _j _k pÊ›œ²¾C¯…ìo¤ 0û IB-A @ A4 .
1900ND01S2B00B - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 50 socket contacts #20 Fitted with pin polarizers With not mounted polarizers, with contacts (version 1)
Montageanweisung Für BEDIA Niveau-Überwachungssonden
Montageanweisung Für BEDIA Niveau-Überwachungssonden CLS 20/25, CLS 40/45 und CLS 50/55 Erstellt: 09.02.2011 Version: 1.0 Allgemeine Beschreibung
12.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 2.92 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM Size 12 Pin 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-P12DSMPM-120 DRAWN 2022-10-18 11:39:57.
Module For crimped contacts Socket With peripheral sealing 1 contact #8 ...
Module For crimped contacts Socket With peripheral sealing 1 contact #8 Supplied without contact Polarization C Serie3
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION A DCN 41836 11/15 STW
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 1785-6001 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 ...
PCTEL Expands Industrial IoT Portfolio to Enable Wireless Connectivity
Industrial IoT Access Point: An 802.11ac Wave 2 access point designed to ensure high throughput over a wide temperature range and deliver reliable connectivity for industrial and outdoor applications. This small, lightweight device supports dual 2x2 MIMO radios, one operating in the 2.4 GHz band and the other in the 5 GHz band.
Receptacle Flanged 2 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
MP-7217 Datasheet - SGX Sensortech
(See Note 2) < 12 sec Maximum gas concentration (see note 3) 3.5% methane in air Long Term Zero drift (see note 4) < 1.0 mV / month Long Term Sensitivity drift Limit. (see note 5) < 0.6 mV / month . MAXIMUM RATINGS (Absolute values) Input voltages between pins: Pins 2 and 3 3.2 V Pins 1 and 2 1.6 V Pins 1 and 3 1.6 V . OPERATION
B75 High Chirp, 600W, 20° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
main | SS175 Medium Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT
SS175 Medium Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B175 High Wide Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
C146 ハウジング C146 10R024 501 8|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準) IEC 60512-5; Test 9 a : 材料: ガスケット : NBR : ロック : 2 ロックレバー用 : 絶縁材料 : 特殊表面仕上げ
Module For crimped contacts Pin Without peripheral sealing 1 contact #8 ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
main | B122 200kHz, Long Stem, Retractable, M&M Transducer, DO
B122 200kHz, Long Stem, Retractable, M&M Transducer, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W