Search Results for kvm 2 port hdmi
main | Acqualink® Square Bezel 52 mm Black - gemeco.com
Acqualink® Square Bezel 52 mm Black. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Ampehnol All Sensors Products | All Sensors
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Products | All Sensors
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
AUTOMATE® Mini-FAKRA Connectors and Cable Assemblies: Next Generation ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code.
SMA Male to Female Attenuator, 2 GHz (Screened) - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Piezoresistive pressure transducer - pcb.com
1.2: 2.5. 2.5: Non-repeatability % FSO max : 0.5. 0.5: 0.5. Pressure hysteresis % FSO max . 1: 1. 1: Zero measurand output . mV max: ±25 . ±25 : ±25. Zero shift after 2.5x range : ±% 2.5X FSO max . 0.1: 0.2 [1] ... Dead volume (+) port . 0.004 cubic inches (0.06 cc) Mounting/torque . 3/8-24 UNF-2A threaded case 0.567 inch (14.4 mm) long/12 ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 000-68175-1004
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Alias: 68175-1004: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
模型 - Amphenol Sine
2. modifications: threaded housing; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃.
2082-624X-dB-CRYO - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Tester Packer III (2nd Shift) - airmar.com
Explore exciting career opportunities as a Tester Packer III at Airmar. Join our team and contribute to the quality control and packaging of marine electronics products. Learn about the responsibilities and qualifications for this role, including performing product testing, ensuring accurate packaging, and maintaining quality standards.
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v1/catalogpages?path=/Brands/Lowrance/Catalog/Transducers/Traditional/PDT-WSU","category":{"uri":null,"id":"e86b6368-034d-436e-ad39 ...
Importing a 3D Component onto a PCB Launch Model
2. 3 In HFSS, go to Draw>3D Component Library>Browse. 4 Import the 3D component for the connector. 5 ... From there, model a board-side port object and analysis setup can be performed as normal. 10 The simulation can then be run as normal, and the PCB launch can be optimized for
NPI-19-I2C evaluation Kit (V1.0) User Guide
Overvoltage and undervoltage trip at 5.8V and 2.85V. UART interfaced serial data logging. Application Wide supply voltage test capability ranging from 2.9V to 5.5V (Typ. 3.3V) through external power supply. Plug and play NPI-19 I2C sensor evaluation and proof of concept testing. Quick and easy NPI-19 I2C sensor demonstration.
NEXUS
8 7 6 5 4 3 2 1 ap-126 cap-126 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date date