Search Results for lambda.m matlab
COLLECTING VIBRATION DATA WITH A USB DIGITAL ACCELEROMETER AND AN ...
Developing a graphical user interface (GUI) in MATLAB optimized to read .WAV files with Model 633A01 calibration information was straightforward. The Android data recorder app is optimized for use with Model 633A01. The USB Digital. Accelerometer proves how feasible data collection on a phone has become. The phone can capture data
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide.
R-Series V RP5 - Temposonics
Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets. CE, UL/CUL, EAC and UKCA certified. Output types: Analog, SSI, EtherCAT, EtherNet/IP, POWERLINK and PROFINET.
Vibration Sensor User Manual - wilcoxon.com
The 883M is a high-precision triaxial MEMS vibration sensor that simultaneously detects overall, True-peak, temperature, time waveform, FFT spectrum, and other values.
VIBRATION FUNDAMENTALS - PCB
Piezoelectric accelerometers measure vibration and shock for a wide variety of applications. They incorporate a piezoelectric sensing element with a crystalline atomic structure which outputs an electrical charge when subjected to a load with near zero deflection.
Ready to meet the new additions? - PCB
Users can directly connect the sensor to any PC, tablet, or smartphone device for easy data collection, analysis, and sharing on-the-go.
ACOMMs Transmitter - VLF-D - Airmar
Airmar’s ACOMMs Transmitter VLF-D is a long-range, high bit rate transducer designed for today’s highly demanding ACOMMs requirements. It features an operating frequency of 10 - 22 kHz (-3dB), high bandwidth (81%), 6000 m depth, long-range directional beam, and 100% duty cycle.
max-m12-connector-data-sheet-amphenol-industrial
Based on IEC 61076-2-101 and SAE J 2839 standards, the Max-M12 connection system is the perfect solution for the ultra rugged applications that sometimes exist in markets dealing with Heavy Equipment, Rail & Mass Transit, Process Control, Factory Automation, etc.
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit amphenolpcd.com for more information 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
EU RoHS II Declaration - amphenol-aerospace.com
M >stream H‰”S;OÃ0 Þó+ ¶C¯wöÙ>Kˆ ÄÂæ±K…Ò D‰ÔÂÿÇNÒÔ®šJ, ü=îáϤâ®aÐbœB Ÿ›t¼7 ˆh ãg³ŽQ eΊ œu¢V š¬Ë\@Ô&ó Ýn9°ýÀ ±>Ü7 e`¬’ êÞçµ;tûö»í~Oµ¡K Ëÿr :{Ûþ´Ç í×fqÚ,kO ë½½åù Óža„Ô—¥NA°!
M9516 Series | Power Management Solutions (PDU) | Products | Amphenol ...
Complies with MIL-STD-1275, MIL-STD-461E & MIL-STD-810. Packed in a small form factor with operating temperature of -55°C to +105°C and altitude of up to 70,000 ft, making it the ultimate PDU solution for UAV applications. • Adjustable overcurrent trip point.
Temposonics® G-Series GH Position Sensors
Rod-style for use in cylinders. Repeatability less than 0.001% F.S. Backward compatibility for retrofitting legacy sensor models; Outputs: Analog, Start/Stop
EU RoHS II CoC - amphenol-aerospace.com
( 8ÎÍÛ: "ï¶€á ÅV -lË U4ùû !¥Z’íÔQ - Y 9ä 9‡g8 ŠP"4á\ nàeˆbš K ‰¤„Q%‰d„q)ˆä„ õ‚0M)‘’0« ^Á ” c ¨”0˜²ŠHCxˆß–pk Q N *ˆPZ ÅA“¡ ‡à‚ T ¢ « ¥JÃPØ B T uÂB» ‘Ð’÷§â**â" òUÄp:”Ü ž —Ùª€ºñ˜Qœ Tb™á\ʲÀy”eTX–9šï‹Îr_Ôh´/†h§/ 4Ñ ...
Product sheet - Amphenol Antenna Solutions
Type Lambda/4 Shortened Frequency (MHz) 31 .....41 VSWR < 1,2 at tuning frequency Gain (dB) 0 Impedance (Ohms) 50 Maximum power (watts) 25 Termination RG58 cable (5 m) Color Black Type of whip Stainless steel with coil Whip maximum length (mm) 1310 Tuning By tuning chart Weight (g) 490 Base diameter (mm) 42
Product Data Sheet
Temposonics linear-position sensors use the time-based magneto- strictive position sensing principle developed by MTS. Within the sensing element, a sonic-strain pulse is induced in a specially designed magnetostrictive waveguide by the momentary interaction of two magnetic fields.
C:TempM-N 02 015 00XX X Rev02 - amphenol-sine.com
Title: C:TempM-N_02_015_00XX___X_Rev02.ps Created Date: 1/21/2010 12:32:31 PM
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide.
Temposonics® E-Series EH Position Sensors
Compact rod design for in-cylinder applications. Available in stainless steel 1.4404 (AISI 316L) Multi-position measurement up to 8 magnets; Outputs: Analog, CANbus, IO-Link, SSI, Start/Stop
Temposonics® R-Series RP Position Sensors
Temposonics® RP is a high-performance sensor for external mounting. The position magnet, mounted to the movable machine part, can either be an U-magnet or a captive-sliding magnet. The free magnets travel along the sensor profile with a defined distance. This kind of installation tolerates a lateral offset as well as a height offset.