Search Results for lap camera quan 8
EU RoHS II CoC - Amphenol Aerospace
'luhfwlyh (8 dv dphqghg 'luhfwlyh (8 shuwdlqlqj wr wkh dgglwlrq ri irxu skwkdodwhv 3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Amphenol Sine Systems - Product Index
C146 50R024 601 8 High profile corrosion-resistant hood with top entry. Without stud. Size E24. Comparable to PN# 19370240428; C146 67F006 000 8 Bulkhead mounting with gasket. C146 67F010 000 8 Bulkhead mounting with gasket. C146 67F016 000 8 Bulkhead mounting with gasket. C146 67F024 000 8 Bulkhead mounting with gasket. Comparable to PN ...
FAQ | Amphenol Socapex
back Switch Ethernet et convertisseur de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordons & jumpers; Série PS: Appareils de puissance électriques
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
7-8.5 db 0.4 db .870 9-14.5 db 0.5 db .870 15-20 db 0.6 db .870 21-29 db 1.0 db 1.040 30-39 db 1.0 db 1.040 40 db 1.0 db 1.040 50 db 2.0 db 1.350 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
An unsere geschätzten Kunden GERMANY Tel.: +49 (0) 2772 57559-0 Fax ...
ARCAP: 0,8 - 1,1% Neu-Silber: 3,0% Messing: 1,8 % Aufgrund unserer Artikelvielfalt und zum besseren Verständnis für unsere Kunden haben wir die betroffenen Artikel in Artikelgruppen zusammengefasst. Anhand dieser Übersicht kommen wir den Kommunikationsverpflichtungen der REACh-Verordnung ausreichend nach. Bauteile, die wir im Kundenauftrag
NovaSensor NPP Surface Mount Pressure Sensor
Amphenol Advanced Sensors NPP Surface Mount Pressure Sensor Features • Absolute Pressure Ranges: 100, 200, 700 kPa (15, 30, 100 psi) • Ultra-small, ultra-high stability with Silicon
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
February 8, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) SGF10677202-98P YES CONNECTOR, ELECTRICAL, RECEP.
PRODUCT PORTFOLIO - SV Microwave
8 VITA 67.3 SMPS ELECTRICAL TEST DATA Mated pair testing of Backplane and Plug-In Connector Modules confirms specification data. Below you will see our test configuration and data. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 3
B A3 - Amphenol Sine
8. all dimensions are for reference use only notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber contact: copper alloy 2. modifications: ra pcb mount 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c
BARRES ÉLECTRIQUES COEUR ÉLECTRIQUE SECOURS A380
5 to 8 µm Nickel plating 0,2 mm epoxy coating (blue) Temperature of use : -40°C to ENVIRONMENT +150°C Test Voltage : 1500 V - 50/60 Hz ELECTRICAL Dielectric rigidity : 39 V/µm prEN 3661-006 type circuit breaker Current : up to 300 A Service Clients - 2 rue Clément ADER, Zac de Wé - 08110 Carignan - FRANCE
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
8.0mm 10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 M10x1.5 Pin Dia. Max. Current Part Number Thread (male) Notes: (1) Surlok Assembly contains the wire crimp lug, plus a two-piece dielectric clamshell housing. Housing is available in black color as standard. Consult Amphenol Industrial for ...
REACHTemplate - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2966 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r [- ’ ©öŽJ.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 ...
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
C:UsersjheadDesktopC030 questions - ChrisC-AHDM04-18-06PN REV A2 - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Request Technical Support - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ts ch ta n o C y n D F - svmicrowave.com
Amphenol SV Microwave now offers DC to 40 GHz size 8, 12 & 16 coaxial contacts for the D38999 housing and standard inserts. These contacts can be terminated to a multiple of cable types depending on the app lication. By u sing standard interfaces that are based on MIL-STD-348 and can be installed in any D38999 size 8, 12 & 16 inserts, Amp henol ...