Search Results for large bnc connector
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard:
Low Frequency ICP® Accelerometers - PCB
4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator; Accelerometers. Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved ...
UG-657/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
PCB Search Results (microphones)
1/2 in preamplifier holder for LEMO ® 7-pin or BNC cable to microphone stand (TRP018 or TRP002 with 5/8 in thread) Model: 377A12. 1/4" pressure, prepolarized condenser microphone typical sensitivity= 0.25 mV/Pa (+/-3 dB), 4 Hz to 20 kHz (+/-2 dB). ... This model can be used in flush mounted applications where large differences of static ...
High Temperature Accelerometers | PCB Piezotronics
BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Pyroelectricity phenomenon may occur during large temperature fluctuations, generating "spikes" and disrupting behavior of the accelerometer and the test results. UHT-12™ accelerometers have an improved data quality. Resources.
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109 JavaScript seems to be disabled in your browser.
Model 3027AM3 - PCB
BNC connectors • Designed for the shock and vibration environment. End view End view. Triaial accelerometer cable NC breaout connectors Model 3027AM3 ENDEVCO www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications All values taken at room temperature, approximately 75°F (24°C) unless otherwise noted.
Model 422E53 | PCB Piezotronics
Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet. Product Specifications Product Manual
Product Selector & 3D files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. If you can't find the 3D file you need, please contact our Technical Support team.
f142 connector | Amphenol Global Search | Amphenol
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. ... RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112514 PDF Customer Drawing (Size: 74 kb) 112514 STP 3D Model ...
Antenna Datasheets - Document Library - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Aerospace & Defense Test Sensors | PCB Piezotronics
Our large selection of aerospace & defense test sensors, electronics, and cables are all backed by our Total Customer Satisfaction guarantee. Our design, engineering, and production teams draw upon state-of-the-art manufacturing capabilities continually providing better sensing solutions for both commercial and defense applications.
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112179 STP 3D Model (Size: 295 kb ) 112179 PDF Customer Drawing (Size: 45 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70564-12G HFSS 3D Comp Model (Size: 864 kb ) 031-70564-12G PDF Customer Drawing (Size: 145 kb)
106221806 connector | Amphenol Global Search | Amphenol
Also known as Twin BNC, Twinax connectors are used with 78 and 95 ohm conductor cables and operate from 0 to 200 MHz. Due to the improved shielding characteristic (>30dB), these connectors are used in balanced low level and high sensitivity circuits. ... The MEG-Array ® Mezzanine Connector system provides the high density and high-speed ...
tnc | Amphenol Global Search | Amphenol
The TNC, an acronym of Threaded Neill-Concelman, was invented in the late 1950s. It is a threaded version of the BNC, has a 50 Ω impedance, and operates best in the 0 - 11 GHz frequency. ... These new configurations are designed specifically to accommodate micro-coax cable types including 0.81, 1.32 and 1.37 mm as well as RG-178 cable. ...
military jump log book | Amphenol Global Search | Amphenol
Flex Printed Circuit: • •Light weight cable replacement design • Possible weight saving in excess of 70% vs standard wire harness • Large format, multi-layer • Shielding and grounding options High-Speed Data Transmission Cables: • •Used in Com Air and military aircraft for high speed data transfer • Utilizes high speed interconnects such as Octonet and
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...