Search Results for large bnc connector
f142 connector | Amphenol Global Search | Amphenol
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. ... RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112514 PDF Customer Drawing (Size: 74 kb) 112514 STP 3D Model ...
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Our advanced OSFP-XD cable assemblies are designed to meet the rigorous demands of both PCIe® Gen 5 and Ethernet. Mini-SAS HD Active Optical Cable (AOC) Amphenol's Mini-SAS HD Active Optical Cable fully complies with SAS 3.0 and SAS 4.0 industry standards and the SFF-8636 interface standard. Used primarily for external Enterprise storage ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard:
list of coaxial connectors | Amphenol Global Search | Amphenol
Buy 0.5ft Amphenol CO-058SMABNC0-000.6 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment.
UG-657/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70564-12G HFSS 3D Comp Model (Size: 864 kb ) 031-70564-12G PDF Customer Drawing (Size: 145 kb)
mmd-p3do2e1kk-034 | Amphenol Global Search | Amphenol
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. ... Offering QPL MIL-DTL-38999 and EN3645 qualified connectors with a large range of features including 38999 Rack & Panel, 38999 Miniature, 38999 Reduced Flange, 38999 Stand-off, 38999 ...
SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Vibration monitoring solutions - Wilcoxon Sensing Technologies
For balance of plant applications in safe zones, Wilcoxon has a large variety of sensors with top or side exit connectors, sensors with compact sizes for machinery with limited monitoring space, high temperature sen-sors, a variety of junction and switch boxes and water resistant cable assemblies rated up to IP68. Monitored Machinery
Digital ICP - USB Signal Conditioner - PCB
BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; ... with a digital USB output. It is truly plug-and-play, with no drivers required. DigiDAQ features two BNC inputs and a 24-bit USB digital signal output, allowing a direct connection from the sensor to any PC, tablet, or smartphone device for easy ...
HV Connectors | Amphenol Global Search | Amphenol
Amphenol has revolutionized its standard power connector offerings with advanced contact technology and new contact termination methods resulting in unrivaled catalog customization. Utilizing two proven connector interfaces (Matrix 5015 and GT-5015) and a host of tooled insert arrangements, Amphenol has a connector for every high power application.
7-16 Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard:
Sensors for Aerospace Ground Testing | PCB Piezotronics
4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Acoustic Testing and Certification – Noise sources are measured with a large variety of prepolarized, externally polarized, array and specialty microphones, ...
Receiver Multicouplers HPRS-U - AMPHENOL PROCOM
High-current amplifier design ensures excellent amplifier large signal behavior. ... DC supply on solder terminal or on 2.5 mm barrel DC connector. Low weight. Wide temperature range. Sturdy aluminium box. ... BNC(f), or TNC(f) Dimensions: 129 x 152 x 35 mm / 5.08 x 5.98 x 1.38 in. (incl. connectors and flanges)
Develop Designs Suitable for Outdoor Use with New IP67 TNC Jacks
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... RF Technology: The Real MVP in Large Scale Sporting Events . Tags. Antennas Extreme Exposure Autonomous Mobile Robots N-Type 2.92 mm Board-to-Board PSMP RP-TNC MMCX RP-SMA.
BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 112961 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Model 119C12 | PCB Piezotronics
BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Electrical Connector: 10-32 Coaxial Jack; Weight: .5 oz (14 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] See PCB Declaration of Conformance PS158 for details. ...
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; ... Large: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard:
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132112 STP 3D Model (Size: 430 kb ) 132112 PDF Customer Drawing (Size: 63 kb) 132112 STP 3D Model (Size: 430 kb ) Product Life Cycle.