Search Results for laser marking
PRELIMINARY - Amphenol CS
5. product marking (product number & lot code) on housing. 6. minimum nominal pcb thickness: 1.6mm 7. refer to customer drawing 10035911 for information regarding pcb layout of power and guide modules relative to signal modules. 8. product meets european union directives and other country regulations as described in fci specification gs-22-008. 9.
3653–36 4W Transmission Only with Extended Range and Loopback (4W TO/ER ...
Frontpanel marking Signal flow direction Figure 3. 3653–36 Block Diagram. Section 365-336-202 5 4.4 2713Hz Tone-Activated Loopback The 3653–36 provides tone-operated loopback toward the digital facility. A continuous 2713Hz loopback control
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. marking: packging to be marked "amphenol rf, 901-9601-3 and date code" 5. cable assembly instructions: a. for cable stripping and assembly instructions see amphenol spec 349-50180, sheet 7. b. crimp ferrule with amphenol tool 227-944 & die set 227-1221-03 cavity 'a' (m22520/5-03 closure 'a') (0.128" hex). 6. shows cable entry dimensions.
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. marking: bag to be marked "amphenol rf, 95fpzfjzshxxxx and date code" heat shrink tube typ(2) connector a connector b interface per 349-50688 series: fakra plug interface per din 72594-1 series: fakra jack scale 0.300 customer outline drawing all other sheets are for internal use only.
Antennas, Industrial IoT Devices, Testing Solutions | PCTEL
Products For over 25 years, PCTEL engineers have applied their experience and expertise to solving wireless challenges through: innovative design, close collaboration with our customers and a proven commitment to quality, safety and performance.
SCOPE OF ACCREDITATION TO ISO/IEC 17025:2017 CALIBRATION - PCB
Laser interferometry and long stroke shaker Acceleration Amplitude Linearity, Shock – Measure (100 to 2000) g; (0.5 to 2) ms (>2000 to 10 000) g: (0.1 to 0.5) ms 1.9 % rdg 2.6 % rdg Reference accelerometer with pneumatic shock tower, back to back comparison method
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
HIGHLY RUGGED TRANSMIT & RECEIVE - Amphenol Aerospace
Laser Driver Transformer Pulse T-1485SCT 100 DP Pair 1 100 DP 50/125µm Cavity B Power 2.5 to 6 VDC Pair 2 CF -020011 35X TOSA 850nm MM 100 DP System View Vehicle CF-020011-40X J1 - 38999 AAO Octonet J2 - Amplifier38999 AAO M29504 Pin Limiting Amplifier ROSA 850nm MM 50/125µm Cavity G 100 DP 100 DP Pin 18-3/4 Transformer Pulse T-1485SCT 100 DP ...
3652–36 4-Wire E&M with Extended Range and Loopback (4W E&M/ER/LB ...
Frontpanel marking NOTES: XXXX 4. N. O., N. C. relay contact 5. Ganged switches are indicated by alphabetically suffixed reference. Numerical suffix denotes discrete switch within a package. XMT FILTER ENCODER XDATA RCV FILTER OUTPUT RDATA RANGE +13 TO-19.5dBm R 48 T 50 R1 7 T1 8 XMT ATTN 0-32.5dB [S2&S3] LB 600 EQUAL LEVEL LOOPBACK + - 31.5dB ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b. marking: bag to be marked "amphenol rf, 95fjzfjzagxxxx and date code" scale 0.200 interface per din 72594-1 series: fakra jack typ(2) heat shrink tube typ(2) connector a connector b customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
PERFORMANCE SPECIFICATION PRIMARY COMPARISON CALIBRATION STANDARD ... - PCB
6.1.1 CS120A Primary Calibration Laser Interferometer includes frequency response, from 20 Hz to 10 000 Hz. Test results are furnished in a formal report that includes transverse sensitivity, resistance, capacitance and frequency response plots. Traceability to the NATIONAL INSTITUTE OF STANDARDS AND TECHNOLOGY is shown as required by MILITARY
Model 086C01 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
The hammer is a single, integral unit. Laser-welded construction of the sensor element insures reliable operation in adverse environments. The mechanical assembly is locked together with a structural epoxy adhesive, so it should not be taken apart except at the factory.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Water Detection Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
EB350 Series - 5.00mm Spacing - EBY Electro
• Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB350-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA ...
Motion Control Selection Guide - Amphenol Sine
Cable Marking: AMPHENOL SINE SYSTEMS KA-56646 MOTIONLINE PREMIUM 4G2,5 +(2X22AWG)C C AWM STYLE 21223 AWM I/II A/B 80C 1000V FT1 DESINA ww/yy Part Number: KA-56646 Date: June 2015 2 3 1 Pair Conductor Filler Screen Sheath 4 Callout Descriptions 1-3: Black Conductor: Bare stranded copper, class 6 acc. to EN 60228 Conductor cross section 2.5mm²
Fiber Optics in Perfection - Fiber Optic Connectors - Made in Germany ...
Laser technology for medicine, industry and analytics or data transmission in the areas of data centres, infrastructure and sensor technology - the fiber optic components of Amphenol Precision Optics are the central connecting link. Here and there, precision and quality of the components determine the reliability and fail-safety of the entire ...
3282-7001-dB B Model (1) - xmacorp.com
marking part looks like pr oduct image abov e. part marking orie ntation and forma t as shown. replace db with ap propriate two dig it db value. marking to be as l arge as possible, clear, and readab le. yyww equals date code. xma 3282-7001-db yyww t.kuhn 3282-7001-db a 4-14-11 b xxxx p/n verified do not scale prin t these drawngs an d ...
LCOS current monitoring system - hard as steel - Lutze Inc.
Until now, Miebach, like most others, has used 2-pin switching machines with an auxiliary contact that is 45 mm wide. LCOS at just 22.5 mm wide, is half the width, and space is a rare commodity in a switch cabinet - smaller parts also enable better ventilation and lower temperatures (another tip: the switch cabinet climate can be optimized with the AirSTREAM wiring system).