Search Results for lbs
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave introduced the BMA Female Bulkhead Connector for .085 Cable 1733-6008 with push-on coupling. Explore the product specs!
ABS Coaxial Cable Product Type: TX10860JB
ABS Coaxial Cable Product Type: TX10860JB Document: tx10860jb_1.8ghz17 Revision: 11.2.2017 Page: 2 of 2 uncontrolled copy All Rights Reserved,
SMP Female QB Connector for .047 Cable 1221-40051 | SV Microwave
SV offers the SMP Female QB Connector for .047 Cable 1221-40051. This QB connector has great electrical, mechanical and environmental specifications.
SMA Female Flange Mount Connector, 4 Hole (Solder Pot)
Get the SMA Female Flange Mount Connector, 4 Hole (Solder Pot) SF2950-6081 from the global leader of the RF/Microwave industry. Place your order!
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
Enhance your system's RF performance with a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1621-60029-1S.
SMA Male Dust Cap, Bead Chain M39012/25-3024 - SV Microwave
The SMA Male Dust Cap, Bead Chain M39012/25-3024. This product comes with the SMA series. Check out detailed product information here!
SMA Female PCB Edge Lock Connector, 2 Leg, .062" PCB Thickness
SV Microwave offers the SMA Female PCB Edge Lock Connector, 2 Leg, .062" PCB Thickness" 2921-00037. Check out the detailed specifications of the connector.
3mm Board-to-Board Interconnect - SV Microwave
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
SMA Female Non-Magnetic Bulkhead Connector for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPS Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
Enhance your system's RF performance with SV Microwave's SMPS Male PCB Surface Mount, 4 Port (Glass Seal), SB, 9311-20028. Discover the specifications!
2 1 REV DESCRIPTION ECO - XMA Corp
area sheet 1 1 7/24/14 mil-std-100 & 1000 drawing practices per ansi-y-14.5 t.kuhn d inches finish: see notes see notes 26.5ghz, 2 watt material: dimensions are in inches and third angle projection.
ABS Coaxial Cable Product Type: T1160-LTV Black -072M
ABS Coaxial Cable Product Type: T1160-LTV Black -072M Document: t1160-ltv black -072m_1.8ghz18.docx Revision: 12.19.2018 Page: 2 of 2 uncontrolled copy
Model 117B31 Installation and Operating Manual - PCB
Model 117B31 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001
EBY Electro - EB318 Series - 3.81mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherNet/IP™ Industrial MTS Sensors 3 Ethernet Interface Product Data Sheet, Part No.: 551253 Revision C (EN) 10/2015 EtherNet/IP™ Output Options, Programmability Enhanced Monitoring and Diagnostics Enhanced monitoring and diagnostics
Acu-Trac NEMA 6 Liquid Level Transmitter - ssi-sensors.com
®NEMA 6 liquid level transmitter operates in a RS-485 Burst Communication Mode and uses MID 143. The liquid level sensor is constantly monitoring the liquid level within the tank and also the
Model 607M83 Industrial 3-Wire Accelerometer Installation and ... - PCB
Model Number 607M83 INDUSTRIAL 3-WIRE ACCELEROMETER Revision: C ECN #: 49794 Performance ENGLISH SI Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range(12 VDC) ± 50 g ± 490 m/s² [2]
SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave offers the SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1211-60193-1S. Explore now!
SMA Male to SMA Male 6" Cable Assembly for .085 Cable
The SMA Male to SMA Male 6" Cable Assembly for .085 Cable 7029-2552 is now available at AVNET Electronics Marketing, Master, Mouser and Digi-Key Electronics.
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other