Search Results for lcp-gf30
SD-34857-001 B4 - molex.com
a. header housing: sps gf30 b. terminals - copper alloy overmolding - lcp gf30 mate-side plating: selective gold over nickel pcb side plating: tin over nickel c. biscuit - sps gf30 d. shields - copper alloy plating - tin over nickel 3. design - geometry: a. all graphic data is basic (no tolerance) and must be taken from the data file at its ...
fs1-r38-20a2-11 | Amphenol Global Search | Amphenol
FS1-R38-20A2-10 | Amphenol Global Search | Amphenol fs1-r38-20a2-11 | Amphenol Global Search | Amphenol lcp-gf30 | Amphenol Global Search | Amphenol solder reflow process compatible lcp, ul94v-0 hold down tabs: contacts: electrical: 0.5 amps max. per contact phosphor bronze resonance dampening feature: conductive polymer 4) complies with sff ...
o fàTUYV oC§÷H ©¾ õ lhËoÀk:¡ñ Ä r±o&à´ ² } jÙvfΰk ¹jv 'B[æ
PartMarkingCode(ISO11469) • >LCP-GF30< ResinID(ISO1043) • LCP-GF30 ASTM&ISOProperties 1 Physical NominalValue Unit TestMethod Density 1.63 g/cm³ ISO1183 MoldingShrinkage ISO294-4 AcrossFlow 0.70 % Flow 0.10 % Mechanical NominalValue Unit TestMethod TensileModulus 10000 MPa ISO527-1 TensileStress(Break) 145 MPa ISO527-2/5
025 2Pin Female Connector Vertical Black Board to Pin
Housing Material LCP-GF30; Housing Colour Black; Terminal Material; Housing Material UL Rating HB; DIMENSIONS Connector Size height (mm) 5.20; Connector Size width (mm) 10.70; Connector Size length (mm) 7.40; Mated Size height (mm) Mated Size width (mm) Mated Size length (mm) DRAWINGS FILE NAME EXTENSION UPDATED DATE;
Notice: KX* Series Component Material Changes - Digi-Key
New LCP-GF30 Laperos GA130 BK210P Black Polyplastics . KX15-50KLDLE Material Material Part No. Color Manufacturer . Current LCP-GF35 Siveras L204G35EBJ Black Torey New LCP-GF30 Laperos GA130 BK210P Black Polyplastics . Plating Material Changes . KX15 Straight K8 Type and Angle Type Contact Area All Other SMT Area ...
LCPGF30 Price & Stock - DigiPart
LCPGF30 Price, LCPGF30 Stock, Buy LCPGF30 from electronic components distributors. Instant result for LCPGF30
NAME SUBM 025 2P SMD HDR ASSY - TE Connectivity
a3 dimensions: 0 plc 1 plc 2 plc 3 plc 4 plc angles d d c b a c b a 4 3 2 1 scale sheet of rev name size cage code drawing no tolerances unless otherwise specified: dwn chk
VECTRA® E830IPD - materials.celanese.com
Celanese Technisches Datenblatt für VECTRA® E830IPD. Flammwidrig, Galvanisierbar, Hitzestabilisiert/ Hitzestabil, High Flow, Lead-free soldering resistant
Delo Dualbond LT349 Bond Modified polycarbamin acid derivate 1-Part ...
Al, FR4, Glass, LCP GF30, PC Industry : Electronic adhesive Manufacturer : Delo Chemistry : Modified polycarbamin acid derivate, Free of solvents, Halogen-free Cure Method : Low-temperature-curing, Heat-curing UV Intensity: Light-fixable Cure Temperature (°C) 80, 90, 100, 23 ...
10167520-1212 | Amphenol Global Search | Amphenol
Search Results for 10167520-1212. lcp-gf30 | Amphenol Global Search | Amphenol Micro Power Plus 3.0 Connector System - G88MP Series. pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 12.5A per pin and wire gauge range from 30-16AWG.
2173132-1 : ELCON PCB Headers & Receptacles | TE Connectivity
Housing Material : LCP GF30 (Liquid Crystal Polymer) Termination Features. Termination Method to PCB : Through Hole - Solder; Termination Post & Tail Length : 2.95 mm [ .116 in ] Contact Features. Contact Mating Area Plating Material : Silver; Contact Type : Tab;
VECTRA® E130G - materials.celanese.com
30% glass fiber filled / low injection pressure Chemical abbreviation according to ISO 1043-1 : LCP Inherently flame retardant UL-Listing V-0 in natural and black at 0.75mm thickness per UL 94 flame testing.
VECTRA® C130 - Celanese
LCP-GF30 . Characteristics. Processing. Injection Moulding. Delivery form. Pellets. Special characteristics. Flame retardant, Light stabilised or stable to light, Heat stabilised or stable to heat, High Flow. Product Text. Has the same excellent balance of properties as A130 with higher temperature capability and easier flow. Slightly more ...
10167523 | Amphenol Global Search | Amphenol
lcp-gf30 | Amphenol Global Search | Amphenol Minitek® Pwr Connector System. The complete solution for wire-to-wire and wire-to-board needs. 10167522 | Amphenol Global Search | Amphenol 10167519-1212 10167520-1212 10167520-0606 Mpic OCP R/A 6+6 10167519-0606 Mpic OCP vertical 12+12 (18.2mm) 10172176 Mpic OCP Rec 12+12 Mpic OCP Rec 6+6 Power ...
PEEK glass fibre reinforced - TECAPEEK GF30 natural | Ensinger
As with all PEEK grades, PEEK GF30 combines high thermal stability with minimal thermal expansion and very low moisture absorption. As with all Ensinger PEEK materials, we can confirm that glass filled TECAPEEK GF30 natural meets the limitations imposed by RoHS Directive 2011/65/EU Restriction of Hazardous Substances in electrical equipment.
PRODUCT DATASHEET 26418**
PRODUCT DATASHEET 26418** 6.3 (.250) TYPE SERIES · RECEPTACLES SELF-LOCKING RECEPTACLES. LOW INSERTION TERMINALS. Specification Receptacle housings Ways 1 Thermal Characteristics
SINGLE ROW / DOUBLE ROW / SURFACE MOUNT - RS Components
www.precidip.com tel +41 32 421 04 00 sales@precidip.com socket connectors 2 mm single row / double row / surface mount 61 technical specifications (for general specs, see page 43) insulator black glass filled polymer lcp-gf30-fr flammability ul 94v-o sleeve brass cuzn36pb3 (c36000) contact clip (6 finger) beryllium copper (c17200) mating pins Ø 0.40 to 0.56 mm, 0.50 mm
484082-E : ERNI Wire-to-Board Connector Assemblies & Housings
Get 484082-E ERNI Wire-to-Board Connector Assemblies & Housings specs, pricing, inventory availability, and more from TE Connectivity. Get a sample or request a quote.
Glass filled plastics | Ensinger - Ensinger Plastics
TECAFIL PA6 GF30 black - 1,75 mm Glass fibre reinforced Composites Glass fibre reinforced composites have been the standard when it comes to high mechanical requirements for decades.
Technical Datasheet: Vectra® E830iPd - channelpa.com
PartMarkingCode(ISO11469) • >LCP-GF30< ResinID(ISO1043) • LCP-GF30 ASTM&ISOProperties 1 Physical NominalValue Unit TestMethod Density 1.60 g/cm³ ISO1183 Mechanical NominalValue Unit TestMethod TensileModulus 15000 MPa ISO527-1 TensileStress(Break) 140 MPa ISO527-2/5 TensileStrain(Break) 1.7 % ISO527-2/5 FlexuralModulus 14000 MPa ISO178