Search Results for le canon krupp 20
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Pre-Tinned Capabilities | De-Golded Connectors - SV Microwave
Available Inventory: 20. Add to compare list . Datasheet. Part# 3211-20033. SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB. Available Inventory: 42. Add to compare list . Datasheet. Part# 3211-40143. SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD. Available Inventory: 100.
Motion Control Selection Guide - Amphenol Sine
• Conductor Resistance at 20°C: 22AWG: max. 51 Ω/km 2.5mm²: max. 8.5 Ω/km (EN 50289-1-2) • Insulation Resistance at 20°C: ≤ 1 GΩxkm (EN 50289-1-4) • Dielectric strength test duration 1 min. test voltage core/core 4 kV, core/screen 2.5 kV: no breakdown (EN 50289-1-3) • Impedance at 1MHz (CAN bus, pair 22AWG): 110 ± 10 Ω (EN ...
1991 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Centaur ExaMAX for Military - amphenol-aerospace.com
Stephen Fernandez • +1 (607) 563 - 5339 • sfernandez@amphenol-aao.com amphenol-aerospace.com 3 TECHNICAL INFORMATION SIGNAL INTEGRITY PERFORMANCE Industry Specifications Speed Performance PCI Express (PCIe®) Gen 1/2/3/4/5 2.5Gb/s to 32Gb/s
LC FTV - Amphenol Socapex
Amphenol Socapex Receptacle Square flange receptacle EC LCF TV N N
KA-50203 8PR, 28AWG, 1PR 16AWG, Shielded, 105°C, 300V, VW-1
KA-50203 8PR, 28AWG, 1PR 16AWG, Shielded, 105°C, 300V, VW-1 AWM Style, RoHS Compliant
Cordsets & jumpers - Amphenol Socapex
Amphenol SOCAPEX Standard MILVA NGVA cordset solutions enable you to connect a NGVA compliant equipment onto any NGVA military vehicle networks. Designed to perform in the harshest environments, the rugged MIL-DTL-38999 Series III plugs are overmolded on tactical Ethernet or USB cables per NGVA STANAG 4754 standard (NATO Generic Vehicle Architecture).
Amphenol LTW
20.8 Pin Type Size Dimension L [A ]B OD L (A) L (B) OD L OD OD L L OD L L OD L Amphenol OD L Amphenol OD L (A) L (B) OD Amphenol Amphenol Amphenol Amphenol Amphenol Amphenol Amphenol *HDSC: Heavy Duty Shielded Connector M8 Screw Thread M8 X 1036 4 5 * Screw thread type M12 Plastic M12.0 X 1.0 M8 M8 X 1.0 Screw In 55.4 59.1 16.7 16.7 M12
OCP-Compliant Connectors & Cables - アンフェノールジャパン ...
connectpositronic.com 2 THE SCIENCE OFCERTAINT Positronic OCP-Compliant Connectors Cables Standard AC Whip Cables for OCP ORV3 Applications 5-Wire 6mm2 IEC Cable Part Number: ACCEU071167-03
Motion Control Selection Guide - Amphenol Sine
• Conductor Resistance at 20°C: 22AWG: max. 51 Ω/km 2.5mm²: max. 8.5 Ω/km (EN 50289-1-2) • Insulation Resistance at 20°C: ≤ 1 GΩxkm (EN 50289-1-4) • Dielectric strength test duration 1 min. test voltage core/core 4 kV, core/screen 2.5 kV: no breakdown (EN 50289-1-3) • Impedance at 1MHz (CAN bus, pair 22AWG): 110 ± 10 Ω (EN ...
Custom connectors - Amphenol Socapex
CUSTOM CONNECTORS To match our customers'expectations. Our expertise lays not only in standard military, aerospace or industrial connectors, but also in specific products, that are custom designed to perfectly match our customers' expectations.
Radsok - Amphenol Sine
2.7 Radsok industrial solutions 20 2.8 press|mate Radsok can be integrated in Standard cable lugs. 3.6 mm up to 16.0 mm Radsok 22 3 - Deratings 24 More and more electrical and electronic components require higher amounts of energy. Conventional connection technology is not always able to meet such requirements. Pluggable connections are often no
SC000045 2.0mm socket contact, 18-14 AWG, gold plated - Amphenol Sine
SC000045 2.0mm socket contact, 18-14 AWG, gold plated . SC000045 2.0mm socket contact, 18-14 AWG, gold plated . $0.00
Key facts - Amphenol Socapex
Key facts about Amphenol SOCAPEX Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber optic connectors, contacts, accessories and cabling solutions.
FLO+ K Series - アンフェノールジャパン株式会社
Overmolded Cable: -20°C ~ 80°C Mating force 14N max Unmating Force 9N min *Overmolded cable available upon request Applications Testing & Measurement Equipment Non-Invasive Medical Electronic Equipment Military HD Video Cameras 360° Shielded Corrosion Resistant UL94V-0 Harsh Environment IP50/IPX8 (Mated, 1.5M/24hrs) Push-pull Mechanism
Digital Fluid-Trac™
The Digital Fluid-Trac™ drum liquid level gauge is a cost competitive non-contact, continuous drum liquid level gauge. It is designed for use on vertical drums (≤ 32-inch depths) storing a wide variety of media such as water, wastewater, motor oil, hydraulic fluid, and diesel fuel.
NovaSensor P2705 Low Pressure MEMS Sensor Die
Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C Storage Temp. -55 to 150 °C Mechanical Dimensions 1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600, 51601, 51608 Value for 51605, 51606 Units Notes Zero Offset ± 10 ± 10 mV/V 2
LUMINUS - Amphenol PCD
size 20 10 lbs size 16 13 lbs size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Created Date: 6/18/2019 9:35:43 AM ...
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.