Search Results for lead connector on desktop
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-507874-H5C YES CONNECTOR, ELECTRICAL, BACKPLANE 6(c) ... plastic case of a desktop computer. Therefore components being used in finished EEE or for repair or upgrade of used EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE
COLD TEMPERATURE CABLE APPLICATIONS - TPC Wire
These conditions can lead to downtime, difficult installations, and even cause damage to cable jackets and insulation. ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
PCI Express ® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe ® DirectAttached™ high-speed cable accommodates different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors. PCI Express Gen 5 DirectAttached Cable Riser | Storage and Server Systems | Amphenol
Model W138A50/038CY020AC PRESSURE SENSOR(OBS- PER ECO-33799 ... - PCB
cable/connector may be pressure measurements (less than 500 psi), modelsA method of required. waterproofing the cable/connector assembly of a 138 which also provides protection to the cable is to put a flexible tube (plastic, tygon, etc.) around the cable and cable/connector assembly. Tie the tube at the
Amphenol Cables on Demand: Unparalleled Quality, Unmatched Service
This becomes especially crucial in scenarios where waiting for typical production lead times is not an option. ... -standard commercial off-the-shelf patch cable solutions for a wide array of applications. This includes data, network, computer, telecom, RF, test, and instrumentation I/O applications. ... PwrBlade® Connector Family ...
High POWER - Amphenol Aerospace
*Except for PC tail and Busbar, Size 12 and 16 contacts are solder cup for backfilled connectors, crimp for non-backfilled connectors. CONTACT FACTORY FOR BUS BAR TERMINATION OPTIONS ALL DIMENSIONS SHOWN ARE FOR POTTED CONNECTOR VERSIONS AND ARE MEASURED FROM THE BACK OF THE CONNECTOR SHELL. IF NEEDED, FOR CONNECTORS WITH NON-POTTED CONTACTS,
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
Connectors with the addition of the Matrix® Product line of MIL-C-26482, Series 2 connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. DESIGN CHARACTERISTICS • Medium size, environmentally resistant connector • Recommended operating voltage to 1,000 VAC (RMS) at sea level
MicroSpace™ 1.27mm - Amphenol CS
Datasheet - MicroSpace Crimp-To-Wire Connector; Datasheet - Crimp Lead; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. Overview. ... MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 7 ...
Model 9100D | PCB Piezotronics
Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA accredited +/- 3% accuracy (10 Hz to 10 kHz) – stepped sine programmable – 800 grams max payload
PwrBlade ULTRA® Connector System - Amphenol CS
Board Connector Solder Tail Area: Matte Tin over Nickel. ELECTRICAL PERFORMANCES § High power contact current: Up to 75A/contact at 30ºC T-rise in still air § Low power contact current rating: Up to 45A/contact at 30ºC T-rise in still air § Operating Voltage:
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132109 PDF Customer Drawing (Size: 60 kb) 132109 STP 3D Model (Size: 418 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581B2-3GT50G-.085-50: Body Finish: Gold:
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [3] All specifications are at room temperature unless otherwise specified.
Model 441A101 MODULAR AC LINE POWER SUPPLY Installation and ... - PCB
system, and a personal computer. Models 441A33, 441A35 and 441A38 are the computer-controlled, master versions of the standard chassis. The back panel of these master chassis have two RS-485 connectors marked IN and OUT and one RS-232 connector. Models 441A45 and 441A49 are slave chassis designed to be controlled by the masters.
Model 356A31 Triaxial ICP® accel., 10 mV/g, 500 g, 1 to 7 kHz, 4 ... - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 356A31 TRIAXIAL ICP® ACCELEROMETER
Power Connectors - Positronic The Science of Certainty
The Scorpion connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP), these connectors are so versatile, you’ll be able to create the perfect power connector for your needs.
Model 673B01 Echo® Receiver, 916 MHz Installation and Operating Manua
photo below. There are two identical and interchangeable MIL style bayonet connectors for power and RS-232 (serial cable), one RJ-45 Waterproof Ethernet connector, and 1 N-female antenna connector. Labels for these connectors are found on the bottom of the receiver. Note: The MIL connectors can be used interchangeably for power or RS-232 serial
GENERAL C P PRODUCT INFORMATION C connectpositronic
suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes. contact hole pattern female straight solder connector code 3 standard part number pcib26w11f300a1 connector dimensions female straight solder connector with a.c. pass-through code 3 with mos*1-246.6 crimp contacts are not supplied with connector and must be ordered separately
QWL Connectors | MIL-DTL-22992 Connectors - Amphenol Aerospace
QWL connectors are ideal for heavy-duty industrial applications such as shipboard installations and ground support power distribution operations where strength and dependability are key requirements. This high-power connector is a versatile, economical alternative to military-qualified designs.
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 122408 PDF Customer Drawing (Size: 93 kb) 122408 STP 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: