Search Results for lead connector
SMPM Male Snap-In Float Mount Connector for .047 Cable - SV Microwave
SV's SMPM Male Snap-In Float Mount Connector for .047 Cable SF3202-6001 product is available through great distributors in the market. Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
Lighting Connectors & Cable Assemblies | LED Lighting Solutions ...
BrightConnx™ FLH series rectangular connectors and cables provide a latching, IP67 wire-to-wire and wire-to-panel interface for both indoor and outdoor lighting applications, and the BrightConnx™ MRD series of circular latching, IP67 cable-to-cable and cable-to-panel interconnects perfectly suit harsh outdoor environment applications such ...
ecomate® Circular Connectors - Rugged Metal and Threaded Plastic
Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option. With a max. amperage/voltage range ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
CABLE ASSEMBLY WORK INSTRUCTION GTC-E
cable assembly work instruction gtc-e revisions zone rev. description date 4 a 3 2 1 d c b 4 3 2 1 c b a d ... 1800/1/2 prepared by: unless otherwise specified process spec lead/product engineer: engineering manager: product group: aipg division: third angle projection u c&i aio next assembly notes linear dimensions are in inches tolerances ...
Minitek ® MicroSpeed 1.00mm Board-to-Board Connector
These connectors are authorized by Erni to provide second source support and exact cross mating. FCI Basics Minitek® MicroSpeed connectors with 1.00mm pitch support high-speed data applications with up to 25Gb/s. ... Lead-free and RoHS compliant; Meets health, safety and environment requirements; Part Numbers. Distributor Stock Check - X ...
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
2.4mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
SV Microwave introduces a 2.4mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF1621-60059. Place your order today! Check Inventory. Register. Log in. Compare Products List ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP ...
SMPM Female Snap-In Connector for .047 Cable - SV Microwave
The SMPM Female Snap-In Connector for .047 Cable 3221-40076 was designed and developed by SV engineers. Contact us today to know more! Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Model 030C20 | PCB Piezotronics
Model 030C20:Miniature, low-noise, blue coaxial cable, 20-ft, 3-56 plug to BNC plug . Model 030C20:Miniature, low-noise, blue coaxial cable, 20-ft, 3-56 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction ... Lead Times; More on the way: Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description; Specifications;
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. ... Lead and Halogen-free; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
MEZZOSTAK 0.5MM MEZZANINE CONNECTORS - Amphenol CS
MEZZANINE CONNECTORS. Hermaphroditic, “mates-to-itself” design improves business OVERVIEW. Robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high reliability applications . and demanding environments. Innovative hermaphroditic design provides a precise . mating interface with extra housing guidance.
ZIPLINE COPLANAR CONNECTORS - Amphenol CS
connectors enable coplanar card extender applications or Zone 3 connections between a front board and rear transition ... • Tin over nickel on press-fit tails on standard lead-free products. Tin-lead option available upon request. • Housings: High-temperature thermoplastic, UL94V-0 • Organizer: Stainless steel
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
temperature thermoplastic, these connectors are made to withstand diverse conditions. It also offers a durability of 500 mating cycles. TARGET MARKETS. SAS/PCIe ® 4.0 (U.2&U.3) Connectors § Compatible with SFF8639 specification § Capable of meeting 24Gb/s SSDs and HDDs or PCle ® based devices at 16GT/s §
Connector Assemblies - TPC Wire
HDLC Series Connector Assemblies. The HDLC connector series was developed specifically to meet the demands of industrial environments and shares the same shell dimensions, contact layouts, and electrical performance characteristics as the common MIL-C-5015 connectors.
Signal Connectors | Wire/Cable to Board Connectors - Amphenol CS
Short Lead Time From your design to mass production, we have hundreds of products to ship in 2 weeks or less. In Stock Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 hours. Customized Solutions Partner with us for your customized connection needs.
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55-3009 product with great specifications. Check it out now! Check Inventory ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...