Search Results for lead connector
Low Voltage Wire Harness - US Wire
Amphenol Unlimited Services has the experience and manufacturing capability to supply wire harness and cable assemblies for the specialty vehicle, vocational truck, and off-road equipment marketplaces. ... wire, and cable allows effective management of long lead times for materials and components. Our LEAN enterprise strategy will give you the ...
387TV - Size 7 connector - アンフェノールジャパン株式会社
(RG 179 cable type) 603838 - 603828 Coax 75Ω (PC Tail) - 612008 - Twinax 077517 600797 077516 Quadrax 100Ω 603330 900210 603338 900471 Octomax 603072 603471 603069 As a reminder, pin contacts are always for receptacles and socket contacts for plugs. * Also compatible with PIC V76261, PIC73263 and EMTQ TFLX 125-075-01 cable types. G Grounded ...
BMA Female Snap-In Float Mount Connector for .085 Cable
The BMA Female Snap-In Float Mount Connector for .085 Cable 1740-6001 was designed and developed by SV Microwave. Explore the product! Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
PN Female Bulkhead Connector for .141 Cable - SV Microwave
Discover SV Microwave's PN Female Bulkhead Connector for .141 Cable SF6545-6003. Access the design resources CAD Model and Datasheet now. Check Inventory. Register. Log in. Compare products list. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
TNC Male Cable Connector, Lockwire Holes for RG-58 Cable
SV Microwave proudly presents the TNC Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/26B0015 with higher level features. Check Inventory. Register. Log in. Compare Products List. ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
The SMA Female PCB Edge Launch Connector, 4 Legs 2921-61493 was designed and manufactured by SV engineers. Check out the stock details. Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Model 130F22 | PCB Piezotronics
Model 130F22:ICP® Array Microphone with integral preamplifier, SMB jack connector, TEDS . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. ... Lead Times; More on the way: Lead Time for 1-10 is 3 Dys. Lead Time for 11-20 is 14 Dys. Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks.
SMA Male Connector, Lockwire Holes, R/A for RG-178 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes, R/A for RG-178 Cable M39012/56-3006 is now in stock at Microwave Components and Mouser Electronics! Check Inventory. Register. Log in ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Model 508BR030AC | PCB Piezotronics
Model 508BR030AC:30’ two-conductor, polyurethane-jacketed cable with two-socket MIL-C-5015 connector on one end and BNC plug on the other end 508BR030AC . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ... Call for Lead Time: Product Description; Specifications;
SFV6R-2STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 6 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
Product Compliance - Amphenol CS
Since connectors are ‘components’ and are under the classification of spare parts they will not have a CE mark applied. China RoHS. Most of our LF parts meet the requirement for China RoHS except for the few parts which claim EU RoHS exemption 6 (lead (Pb) in copper alloy, steel and aluminium).
SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable - SV Microwave
SV Microwave has released the SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable M39012/55-3028 with threaded coupling. Explore now! Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
AIC lead-in trace region to the connector is re-designed to improve the impedance match to the CEM connector. Measurements of a connector prototype with improved AIC validate the work. PCIe Gen 5 Card Electro-Mechanical (CEM) connector is backward-compatible and mates to an Add-In Card (AIC) with smaller edge fingers that have a shorter wipe ...
Model 356B21 | PCB Piezotronics
Model 356B21:Platinum Stock Products; Triaxial ICP® accel., 10 mV/g, 500 g, 2 to 7 kHz, mini 4-pin conn., 10 ft cable included
SFV27R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 27 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
Model 076A05 | PCB Piezotronics
Model 076A05:Microdot connector, screw-on type (for use w/ pin insertion tool Model 076B25) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In ... Lead Times; More on the way: Call for Lead Time: Product Description; Specifications;
OPU SERIES - Amphenol CS
FLEX CONNECTORS OPU SERIES FEATURES & BENEFITS • Economical higher pin count flex connector solution • Traditional sliding actuator secures cable ... • Lead free with gold plating • Halogen free • Accommodated cable thickness: 0.3mm TECHNICAL INFORMATION Top Side Contact 62684-xx21N0AHLF* 55,57
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4 ...
The Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4.76mm Screws, SB deliver high-speed signal integrity and easy integration. Check Inventory ... certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
Model 010P10 | PCB Piezotronics
Model 010P10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to pigtail (for use w/ 3711 series accels) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... Lead Times; 43: Lead Time for 1-10 is 1 Dys. Lead Time for 11-15 is 5 Dys. Lead Time for 16-30 is 20 Dys. Lead Time for 16-30 is 20 Dys. Product ...
Model TLD356A15 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-10 is 7 Wks. Lead Time for 11-20 is 9 Wks. Product Description; Specifications; Documents & Downloads; ... Electrical Connector: 1/4-28 4-Pin; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] 250° F to 325° F data valid with HT option only. ...