Search Results for lead connector
Metral ® High Speed 1000 Series Backplane Connectors
Metral® 1000 Series from FCI Basics is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. These connectors are Futurebus+ compliant. ... Lead-Free and RoHS compliant; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
Solderless PCB Connectors - SV Microwave
Solderless PCB Connectors • Solderless compression mount for fast and easy installation (available with installation screws) • Cost effective solutions for testing • Durable and rugged design • SMA, 2.92mm, 2.4mm, 1.85mm and SMP QuarterBack® (secure locking) series available
Model 034G50 | PCB Piezotronics
Model 034G50:4-conductor, low noise, shielded FEP cable, 50-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) ... Lead Times; More on the way: Lead Time for 1-10 is 1 Dys. Lead Time for 11-15 is 5 Dys. Lead Time for 16-20 is 10 Dys. Lead Time for 16-20 is 10 Dys. Product Description;
Understanding Why Cable Fails - TPC Wire
Bend Radius - Too tight of a bend radius will lead to cable corkscrewing. It is important to follow the cable manufacturers' recommended minimum bend radius. Insufficient Spacing in Cat-Tracks-Installing cables without proper spacing in cat-tracks can cause cables to corkscrew. If the cables are not provided with enough room to freely move in ...
Model 034K50 | PCB Piezotronics
Model 034K50:4-conductor, low noise, shielded FEP cable, 50-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In ... Lead Times; More on the way: Call for Lead Time: Product Description; Specifications;
89947-706LF | Minitek® 2.00mm WTB | Amphenol
Datasheet - Crimp Lead; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. ... Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Eject Latch Vertical Header, Through Hole, Double Row, 6 positions. Part Specification Detail.
D-Shaped Connectors | Products - Amphenol
Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification. Amphenol Communications Solutions D-Sub Press-Fit Connectors FCI Basics D-Sub Press-fit Connectors are available in single-shell Delta-D, high density, and mixed power designs, saving the cost of an additional wave soldering. ...
SMA Male Connector, R/A for RG-174 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, R/A for RG-174 Cable M39012/56-3126. Check out the stock details and place your order today! Check Inventory. Register. Log in. Compare Products List ... REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product.
Metral® Backplane | Futurebus+ | Low Smoke Low Halogen (LSLH) Backplane
Metral® offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series. FCI Basics Metral® product family are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. ... Short Lead Time From your design to mass production, we have hundreds of products ...
Model 010P50 | PCB Piezotronics
Model 010P50:4-conductor, shielded, FEP cable, 50-ft, 4-socket plug to pigtail (for use w/ 3711 series accels) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Lead Time for 1-10 is 3 Wks. Lead Time for 11-20 is 4 Wks. Product Description; Specifications; Documents & Downloads;
Model 002T10 | PCB Piezotronics
Model 002T10:General purpose coaxial cable, white FEP jacket, 10-ft, BNC plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... Lead Times; 23: Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description;
Model 422E36 | PCB Piezotronics
Lead Times; More on the way: Lead Time for 1-5 is 14 Dys. Lead Time for 6-10 is 3 Wks. Product Description; Specifications; ... Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.1 oz: 31 gm
Millipacs® Hardmetric Connectors for Industrial Applications
Amphenol offers most reliable 2mm Hardmetric series Millipacs ® Backplane connectors.. With high-reliability features, stacking, standard length modules, EMI top & bottom shielding, hot swapping capability, density, and durability Amphenol’s Millipacs ® is one of the best solutions available in the industry for rugged and reliable applications in multiple industrial segments.
Model 003P05 | PCB Piezotronics
Model 003P05:Low-noise coaxial cable, blue PTFE jacket, 5-ft, micro 5-44 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... Lead Times; More on the way: Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks ...
Model 627A01 | PCB Piezotronics
Lead Time for 1-20 is 14 Dys. Lead Time for 21-80 is 3 Wks. Product Description; Specifications; ... Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
BergStak Lite 0.80mm Board to Board Connectors - Amphenol CS
FCI Basics BergStak® Lite 0.80mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system. JavaScript seems to be disabled in your browser.
Model 037P50 | PCB Piezotronics
Model 037P50:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 50-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713 . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ... Lead Times; 6: Call for Lead Time: Product Description; Specifications;
Quick-Connex® Super-Trex® SJOO M12 DC Micro Y-Splitter Cordset - TPC Wire
Each conductor lead is molded into the focal point. Each splitter is tested to ensure out-of-box performance. Request a Quote ... Part Numbers. Related Products. Features. Cordsets are made with Super-Trex® SJOO Cable, Rated 90°C. Superior first-line defense against tearing, abrasion, impact, oil, ozone and most chemicals. Flame and heat ...
26 Series - Amphenol In
connector p/n. no. of cont. termination type. contact finish . level. 1. 26-182. 8. solder. gold plate over nickel . 1 2. ... gold plate over nickel. 3 3. 26-08p-99. 8. solder. silver pl. & tin lead solder dip on termination-all dimensions are in mm back ...
All Categories On Amphenol NEXUS Technologies
Browse All Categories in the Amphenol NEXUS Technologies catalog including TAC Connectors,M55116 Mil-Spec and Mil-Spec-type Connectors,7- and 10-Pin Waterproof Breakaway Connectors,Telephone Plugs and Jacks,Microphone Plugs and Jacks,Push-Button Swit. Skip to Content. Email Us 203-327-7300 Search RFQ. Close.