Search Results for led high bay .de
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
ENTERTAINMENT INTERCONNECT SHORTFORM - Amphenol Sine
• LED indicators in a variety of colours. • Horizontal or Vertical PCB • Mates with XLRnet cable plugs or standard RJ45 plug ... • High current contacts for distortion free signal • Quick release vibration resistant latch lock • EP supports cable O.D 9 - 16mm (0.35” - 0.63”)
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
Ground Plane Antennas GP 160 B - amphenolprocom.com
Atmospherical discharges are immediately led to ground, as all metal parts are DC-grounded.(Consequently, the antenna shows a DC-short across the coaxial cable). GP 160 B is made from corrosion-resistant aluminium, which together with a special anodizing process gives this antenna a very long lifetime.
Combined Charging System Type 2 - CCS2 - Amphenol PCD
Description: The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. (IEC 61851/62196) The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability.
Tiếp xúc đồng trục được che chắn - Amphenol Socapex
Amphenol Socapex Shielded Coaxial Contact được thiết kế để kết nối tần số cao trong một loạt các ứng dụng, bao gồm truyền thông chiến trường, hàng không vũ trụ và viễn thông. Có sẵn ở kích thước tiếp xúc 16, 12 và 8, tiếp điểm đồng trục được che chắn đủ điều kiện để AS39029 tiêu chuẩn đồng trục và ...
Product News - Amphenol
The insulation resistance is 500MΩ, ensuring safe and reliable operation in high-voltage applications. The connectors are designed to withstand vibrations of 10-2000 Hz and mechanical shocks of 50G, making them highly suitable for high-impact environments such as transportation and material handling. Expanded Product Range
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Marine Antennas CXL 1800-1LW - AMPHENOL PROCOM
CXL 1800-1LW is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna for the 1800 MHz band. The carefully designed, broad-banded antenna element is sealed in a high-quality, glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments.
DAS Antennas 5029000 - AMPHENOL PROCOM
Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more. Explore all Directional Couplers. ... Germany: info@amphenolprocom.de; France: fr.info@amphenolprocom.com; Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin;
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
DFT-200 Product Overview - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(6EVVERX] ARRANTY: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Regional Headquarters - Positronic The Science of Certainty
WORLDWIDE SALES OFFICE CONTACT DETAILS AMERICAS Positronic Industries Inc 1325 N Eldon Ave Springfield, MO 65803 Phone: +1 417 866 2322 Toll free: +1 800 641 4054 info@connectpositronic.com EUROPE, MIDDLE EAST & AFRICA (EMEA) Positronic Industries SAS Zone Industrielle d’Engachies 46 Route d’Engachies F 32020 Auch Cedex 9 France Phone: +33 5 6263 7442 contact@connectpositronic.com […]
AirMax VS High-Speed Backplane Connector - Amphenol CS
Adopted by multiple industry standard architectures, including Storage Bridge Bay and Serial CPCI; Standard configuration and part numbers accelerate your design and reduce risk; 3mm pitch AirMax VS ® modules allow 2 pairs between columns; Reduces the layer count for both boards by up to 50%, saving system cost and improving performance
Electronic Circuit Protector ESX10-T.-DC 24 V
www.e-t-a.de Electronic Circuit Protector ESX10-T.-DC 24 V 1716 1 4 Description Technical data (Tambient = 25 °C, operating voltage US = DC 24 V) ... l Clear status and failure indication through LED, status output SF or Si contact F. l Integral fail-safe element adjusted to current rating. l Width per unit only 12.5 mm.
Part Number Request - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
Model 685B0001A11
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[77 0 R 78 0 R 79 0 R]>> endobj 39 0 obj >stream xœ½=koÜ8 ...
Product Data Sheet - Temposonics
G-Series Models GP and GH Temposonics® Linear-Position Sensors - Analog/Digital-Pulse Outputs MTS Sensors 3 Product Data Sheet, Document Part No.: 550959 Revision G (EN) 09/2015 G-Series Models GP and GH Sensors Output Options G-Series analog sensors provide direct signals, including voltage (0