Search Results for led light voltage requirement
Temposonics
Power out of range (high or low) - Supply voltage is nearly beyond the acceptable limits. If voltage is low the sensor is still operating, but the supply voltage should be corrected to assure continued operation. If the voltage is high the sensor is still operating, but the sensor’s over-voltage protection may engage, powering off
Connectors | Products - Amphenol
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution ...
EB1540 Series - 5.00mm Spacing - EBY Electro
Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; ... Complete Design Services - Tell us your requirements and EBY can design the efficient, ... Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 14-26AWG.
Amphenol Assembletech
If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 85+/-10% ohm @25ps RT 2. SCD21: meet SAS4.0 and PCIe4.0 spec 3. FEXT: meet SAS4.0 ...
EBY Electro - PS506 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
LED Lighting Connectors. ... Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need. ... Voltage Rating: 300 VAC. Current Rating: 15 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL:
EBY Electro - PS5X4 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
LED Lighting Connectors. ... Cable Assemblies To Your Requirements. ... Voltage Rating: 300 VAC. Current Rating: 10 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: PA46 (glass filled), UL 94V-0 Suitable for Reflow.
Industrial | Markets - Amphenol
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes ...
PS500 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
LED Lighting Connectors. ... Cable Assemblies To Your Requirements. ... Voltage Rating: 300 VAC. Current Rating: 15 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass, Tin Plated.
Amphenol Assembletech
If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Voltage: 30VDC per contact 30mohm max. initial, 15mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms 3. Insulation Resistance: 100 MΩ minimum between adjacent terminal Signal Integrity. 1. Mated Connector ...
VC1500-XX-X0X Series - 5.00mm Spacing - EBY Electro
LED Lighting Connectors. ... Cable Assemblies To Your Requirements. ... Voltage Rating: 300 VAC. Current Rating: 20 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Copper, Tin Plated.
EB1500-XX-XX0 Series - 5.00mm Spacing - EBY Electro
Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; ... Complete Design Services - Tell us your requirements and EBY can design the efficient, ... Voltage Rating: 300 VAC. Current Rating: 20 Amps. Wire Range Min / Max: 12-24AWG. MECHANICAL:
EBY Electro Terminal Blocks and Connectors
Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; ... Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.
EB430 Series - 3.50mm Spacing - EBY Electro
LED Lighting Connectors. ... Complete Design Services - Tell us your requirements and EBY can design the efficient, ... Voltage Rating: 300 VAC. Current Rating: 6 Amps. Wire Range Min / Max: 16-22AWG. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL:
Amphenol Assembletech
If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. SAS 22Pos connector: 30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms
VC1381 Series - 3.81mm Spacing - EBY Electro
LED Lighting Connectors. ... Cable Assemblies To Your Requirements. ... Voltage Rating: 300 VAC. Current Rating: 10 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Copper, Tin Plated.
EBY Electro - EB1350 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; ... Complete Design Services - Tell us your requirements and EBY can design the efficient, ... Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG. MECHANICAL:
HPT Series Power - Amphenol Sine
is required, and are rated at 20A @ 250V. HPT Series™ Power Connectors can be connected or disconnected under load and are IP65 rated. Market Applications: Entertainment & Broadcast Lighting, LED Video Walls, Stage Power Distribution Boxes, and Powered Loud Speakers Features • 2+PE contact layout • 20A @ 250V (16A @ 250V EU)
EB453 Series - 5.08mm Spacing - EBY Electro
Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; ... Complete Design Services - Tell us your requirements and EBY can design the efficient, ... Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 12-26AWG. MECHANICAL: Not Applicable.