Search Results for led power supply
20190218AST元宵喜乐会_Amphenol Assembletech
2019年2月18日晚,ast隆重举行了元宵喜乐会,传统的猜灯谜加上请财神、手忙脚乱、电臀达人、吃糖帽子、百发百中等趣味有奖游戏让小伙伴们乐在其中,更有“小猪转福”惊喜连连,张灯结彩的现场洋溢着浓浓的喜乐之情。
97 series | Amphenol Global Search | Amphenol
97 E Pre-Earth FMLB This series, meeting applicable requirements of SAE AS50151 is a Pre-Earth/First Mate Last Break, IP67 protected, metal, threaded coupling, power, and signal connector. With 12 insert arrangements ranging from 3 to 9 contacts per connector and up to 80 amps possible with a standard operating temperature from -55°C to +125 ...
Whip Antennas GF 404/... - AMPHENOL PROCOM
1. To prevent health hazard due to RF radiation, persons must not be closer than 30 cm to the antenna whip (transmitter output power to the matching unit: 20 W). (DIN 57 848). 2. The RF signals at the dashboard may cause interference in electronic equipment such as broadcast radio, computer automatics, braking systems, electronic ignition ...
Electronic Relay with Extra Functions - EXR10
integral contact or power semi-conductor. l An additional protective element (circuit breaker or fuse) providing line or equipment protection in the event of a failure. The EXR10 combines diagnostic functions with overcurrent protection in a single component, thus minimising the number of connections in the circuit and reducing the failure risk.
6874398NG - Amphenol Antenna Solutions
Supply Voltage, VDC 10–30DC Adjustment Time(Full Range) ≤ 90 s (typical, depending on Antenna type) Power Consumption < 2W (standby); < 10W (motor actived) Angular Accuracy for shaft turn Angular Accuracy ≤ 0.5 deg Hardware Interface RS485 And Power Safety Standard Compliant to EN 60950/UL 60950/ RoHs (Restriction of Hazardous Substances), CE
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
2010年11月27日 AST第四届运动会_Amphenol Assembletech
2010年11月27日,安费诺第四届运动会隆重举行并取得圆满成功。运动员们不仅在4×100米、100米赛跑、拔河3个传统项目上展开角逐,此次运动会更别出心裁,新增了激动人心的黑夜鼓手、同舟共济、迷你马拉松等比赛。
pl10y-501-95 | Amphenol Global Search | Amphenol
Thermo-Trex® 500-K Cable Multi-Conductor Cable. This flexible power, control and instrumentation cable features finely stranded, tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds, providing tensile strength and added protection against abrasion.
Additel Custom Millivolt Output Pressure Sensors
Supply Voltage, Vs Common-mode pressure 50 psig Lead Temperature (soldering 2-4 sec.) 16 Vdc 250°C Pressure Sensor Characteristics Maximum Ratings Temperature Ranges Compensated Operating Storage Humidity Limits 0 to 70° C -25 to 85° C-40 to 125° C 0 to 95% RH (non condens-Environmental Specifications R www.allsensors.com Signed Original On ile
PDS3-43-694/3800 - 3 Way Power Divider - RFS Technologies
External Document Links Notes • Mounting Hardware not included PRODUCT DATASHEET PDS3-43-694/3800 3 Way Power Divider PDS3-43-694/3800 REV : B REV DATE : 08 Apr 2020 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
News & Insights - Amphenol Ltd
Rhino High Power 38999 Derivative Connectors; Databus. Databus High Density MIL-STD-1553B Data Transmission Connectors; Fibre Optic. Fibre Optic High Speed Data Interconnect; Rectangular Connectors. SERIES; Rhino. Rhino High Power 38999 Derivative Connectors; Cable Assembly. SERIES; Stingray. Stingray 360 Blind Mate Magnetic Connector; Databus
Quality Management System for the Pharmaceutical Supply Chain
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Charles Universal Broadband Enclosure Replacement Door Kit with 5000BTU ...
Remove all power and alarm wiring from the thermal device on the existing cabinet door. These cables can be removed from the cabinet, as new wiring is provided with the kit. 2. Remove the ground strap connection from the existing door. Save the nut. 3. Remove the wind latch hardware from the inside flange on the bottom door frame of the cabinet.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Technical data - FUTURA
Technology SMD-LED LED Colour amber / white Viewing Angle 120° Resolutions height: up to 26 lines width: up to 216 columns (other resolutions available on request) Operating voltage 12 V-DC or 24 V-DC (9 - 36 V-DC) Brightness max. 3500 cd/m² (amber) / max. 7000 cd/m² (white) Operating temperature / Storage temperature
Coaxial Cable Splitters CPS4-142 - amphenolprocom.com
The junction points on the CPS power splitters are completely encapsulated with polyurethane resin within an aluminium tube totally preventing dust and moisture ingress. Former Skymasts brand product. Specifications. Electrical; Model: CPS4-142: Frequency: 138 - 146 MHz: Max. Input Power:
Duplex Filters DPF 2/...-125 - AMPHENOL PROCOM
The large dimensions also mean a high power rating. High frequency stability on temperature and power. Mounting brackets for 19” mounting included. Please specify the frequencies for Tx and Rx when ordering. Specifications. Electrical; Model: DPF 2/22-125: DPF 2/33-125: DPF 2/33-125: Frequency: 140 - 175 MHz: Max. Input Power: 300 W:
D-Subminiature Military Products – DM Series - Amphenol CS
Coxial Contact Power Contact. wwwamphenol-cscom Disclaimer Please note that the above inormation is subect to change ithout notice D-Subminiature Military Products – DM Series POWER CONTACTS Female Male Wire Size Max. Current Part Numbers Male Female AWG8 40A 8630-3098NLF 8630-3099NLF
Temposonics
Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V PP Current consumption Typ. 90 mA Dielectric strength 500 VDC (DC ground to machine ground)
Band Reject Filters BRF 70/...-250 - amphenolprocom.com
The large dimensions also mean a high power rating. Unloaded Q of a single cavity is approx. 8000. High frequency stability on temperature and power. 19” mounting brackets are available as an option. Specifications. Electrical; Model: BRF 70/1-250: BRF 70/2-250: BRF 70/3-250: Frequency: 380 - 470 MHz: Max. Input Power