Search Results for led power supply
Model M101A05 | PCB Piezotronics
Model M101A05:General purpose ICP® pressure sensor, 100 psi, 50 mV/psi, M10x1.0 mtg thd, ground isolated
PRODUCT BULLETIN - Charles Industries
93-HVDL11501-A Remote Terminal Desktop, No FTP, Data Only, Local Power 92-FANHVDL23-A 23" Fan Tray 92-FAN840-A Fan Tray IS1 23" 97-001902-A HVDL41511 replace parts - power supply, cord & power over Ethernet 98-HVDL101-A 1RU 19" Shelf with 1 COT 98-HVDL102-A 1RU 19" Shelf with 2 COTs 98-HVDL103-A 1RU 19" Shelf with 3 COTs ...
EMC Shields - Amphenol
FEATURES BENEFITS; Two-Piece solution available; Convenient component access; Standard packaging; Ideal for automated pick-and-place applications; Wide operating temperature range of -40°C to +105°C
SPM2 Poliermaschine SPM2 Polishing Machine - amphenol-po.de
230V AC, 50Hz/ 12V power supply Stromaufnahme Power input typisch 300 mA typically 300 mA Betriebsdauer mit Akku Service with life accumulator ~ 500 Polituren Einstellbarer Polierdruck Adjustable polishing pressure 0 - 3 N Arbeitstemperatur Operating temperature -10°C bis + 50°C Rel. Luftfeuchtigkeit Relative humidity max. 85 %
Model TLD356A15 | PCB Piezotronics
Model TLD356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS 1.0
Model M603M170 | PCB Piezotronics
Model M603M170:General purpose industrial ceramic shear ICP accel, 100 mV/g 0.4 to 14kHz top exit, 2-pin conn, single point ISO 17025 accredited calibratio
Integrated IR Propane Datasheet - SGX Sensortech
Power Supply Min 1Typical Max Supply Voltage 3.2 VDC 3.3 VDC 5.25 VDC Average Current Consumption 30mA IR32mA 35 mA* *Inrush Current can be up to 65mA Logic Outputs Level LOW Voltage Level(VOL) : 0.6V Maximum HIGH Voltage Level(VOH): 2.0V Minimum 1.6mA source current maximum Logic Inputs Level LOW Voltage Level(VINL): 0.4V Maximum
ReferenceMate portable reference source - Wilcoxon Sensing Technologies
4. Once the REF2500 has been turned on and stabilized, a frequency LED and measurement type LED will illuminate. They will indicate the choices made when the shaker was last turned off. To change the frequency (61.4, 100.0 or 159.2 Hz), press and release the FREQ button. The frequency LED will toggle through the above three choices each time ...
Model 045 | PCB Piezotronics
Model 045:Very high temperature low noise PFA cable, 2-conductor, twisted pair, shielded
Model 117B25 | PCB Piezotronics
Model 117B25:Conformal ballistics pressure sensor, 356 T S & W, 9 mm, 9 mm Largo, 9 mm Luger, and 9 mm Win magnum caliber cartridges
Model 357C10 | PCB Piezotronics
Model 357C10:Miniature Charge Output Accel, 1.7 pC/g, 500 g, to 10 kHz, 0.45 gm, 3-56 conn.
Coach Multimedia Solutions - el-cab.com.pl
Class-D power amplifier (6 x 40 W, adaptable to 6 x 20 W) 2 x MIC-in (announcements) Microphone priority control 5 x OABR with integrated switch Power supply for Coach Infotainment series components Updates via the Coach Infotainment series system Interface for intercom AMPLIFIER CM-A 19
Data Sheet - temposonics.com
Signal + power supply M12 A-coded Pin Function 2 1 4 3 View on sensor 1 +24 VDC (±25 %) 2 DI / DQ 3 DC Ground (0 V) 4 C / Q Fig. 4: D34 Analog Fig. 6: D84 SSI Fig. 7: D34 CAN Fig. 8: D44 IO-Link T84 Analog + RTD Signal + power supply M12 male connector (A-coded) Pin Function 1 2 4 6 8 5 3 7 View on sensor 1 Output 1 2 DC Ground (0 V) 3 Output 2
Model 624B11 | PCB Piezotronics
Model 624B11:Ring-style, industrial, quartz shear ICP® accel, 100 mV/g, 0.8 to 10k Hz, side exit, 10-ft integral cable, frequency sweep ISO 17025 accr
Model M355B03 | PCB Piezotronics
Model M355B03:Ring-style, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 1 to 10k Hz, 10-32 side conn., through hole mtg with M3x0.5x16mm insu
Model 607A61/030BZ | PCB Piezotronics
Model 607A61/030BZ:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 30-ft armored jacketed cable & swiveler base, single poi
EB5400 LED Connectors - Lowest Profile in the Industry! - EBY Electro
EBY LED connectors for low-profile wire termination minimizes shadowing effect. About EBY Electro • info@ebyelectro.com • Tel: (516) 576-7777 ... EBY supplies OEMs LED connectors used throughout industry and lighting applications everywhere. See our LED Connector Overview
Active Optical Cables (AOC) - Amphenol CS
These AOC connectors are reliable, cost effective, power efficient, and ideal for high density signal transmission. QSFP28 active optical cables are typically used in data centers and high performance computing applications that require cable lengths of up to 100 meters.
10153118-140KALF | WireLock® | Amphenol
10159549-140KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 40pin A Coding
112G High Speed Solutions | Amphenol
Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge. Standard. Power. Input Output. D-Subminiature. DisplayPort. HDMI. High Speed I/O. ... The successful demonstration shows the power of eTopus's low jitter transmitter and ADC/DSP architecture as well as the exceptionally low reflections and crosstalk of the ...