Search Results for led-lp-e120-1
Model 603C01 | PCB Piezotronics
Lead Time for 1-10 is 5 Dys. Lead Time for 11-20 is 10 Dys. Lead Time for 21-30 is 15 Dys. Lead Time for 21-30 is 15 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited ...
Product Data Sheet - Temposonics
Resolution: 1 µm, other values are selectable when using the .gsd file Update times: 0.5 ms at 500 mm, 1 ms at 2000 mm, 2 ms at 4500 mm, 3.1 ms at 7600 mm stroke length. For each additional magnet add 0.05 ms,. Add 0.03 ms for approximate values for velocity measurements. Linearity deviation: < ± 0.01% full stroke (minimum ± 50 µm)
USB Connectors | Products - Amphenol
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.
Locations - Connor Manufacturing
Phone +1-630-363-3300 Sales@ConnorMS.com Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32 Suite 24050 Singapore 608526 Phone +65-6854-1661 Singaporesales@ConnorMS.com. Quick Links. Home About Us Markets Capabilities Locations Quality Media News & Events Contact.
Quality Standards - Amphenol Fiber Systems International (AFSI)
Quality Standards - Amphenol Fiber Systems International (AFSI)
5980300(1) - Amphenol Antenna Solutions
5980300(1) - Amphenol Antenna Solutions
CTOS Connector - Amphenol Fiber Systems International (AFSI)
CTOS Connector - Amphenol Fiber Systems International (AFSI)
Other Antennas Archives - Amphenol Antenna Solutions
Other Antennas Archives - Amphenol Antenna Solutions
DPX-117-JJ-43Fv (1) - Amphenol Antenna Solutions
DPX-117-JJ-43Fv (1) - Amphenol Antenna Solutions
TTA-DU1xxx - Amphenol Antenna Solutions
TTA-DU1xxx - Amphenol Antenna Solutions
7833600 - Amphenol Antenna Solutions
1-Port, Log Periodic Antenna, VPOL, 60°/55°/55°, 698-960/1710-2700/3400-4000 MHz, 9.5/10.5/11.0 dBi, PIM-Rated, SISO
Portable Cord - TPC Wire and Cable
Super-Trex® Ultra-Gard™ Portable Cord. Super-Trex® Ultra-Gard™ Portable Cord is highly flexible, rated for extra-hard usage, and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
R SeriesAnalog Temposonics
LED Green Red Description ON OFF Normal function ON ON Magnet not detected, Wrong quantity of magnets ON Flashing Magnet out of setup range Flashing ON Programming mode ... - Update time 0.5 ms up to 1200 mm / 1.0 ms up to 2400 mm / 2.0 ms up to 4800 mm / 5.0 ms up to 7600 mm stroke length - Ripple < 0.01 % F.S. Velocity measurement: - Range 0. ...
Model 356B18 | PCB Piezotronics
1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A68: Adhesive mtg base, 0.875" hex x 0.2" thk, 10-32 tapped hole, aluminum w/ isolation hardcoat finish (for Models 356B07 & 356B08) 1:
ValProbe® - kayeinstruments.com
ValProbe® - kayeinstruments.com
www.amphenolrf.com
Download technical documents and drawings from Amphenol RF library.
Automotive | Markets - Amphenol
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.
DAS - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 10/17/2018 1:40:21 PM
DAS Passives from Amphenol Antennas
Small Cell (DAS) Passives including couplers, splitters, tappers, attenuators, DC stops dummy loads, terminators and more.