Search Results for legal presence
Mechanical and Solid State Relays - Lutze Inc.
LCIS (LUTZE Compact Interface Solutions) product series includes both mechanical (EMR) and solid state (SSR) industrial relays. LCIS relays offer compact, innovative and functional features for a wide range of industrial applications.
M135M Chirp-ready In-hull - Airmar
1 kW. The M135M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry.
CM265LM Chirp-ready Cavity Mount - Airmar
Legal Information. Patents. Support Documents. Presentations and Bulletins. Product Brochures. Quick Start Guides. Articles and White Papers. Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download)
Panel Pass Throughs - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Junction systems - CONEC
Juctions systems provide a cost-effective and practical wiring system in the field for sensors and actors with a cabling system that meets IP67 requirement.
Plastic Low-Profile Housing with Valve Assembly, Shorty™ Sensor Speed ...
Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400.
Amphenol Air LB | Amphenol group
Amphenol Corporation is one of the world’s largest designers, manufacturers and marketers of electrical, electronic and fiber optic connectors, interconnect and attachment systems, cable assemblies and harnesses, antennas, sensors… Amphenol has a diversified presence in high growth markets including: Automotive, Broadband Communications, Commercial Aerospace, Energy, Rail & Mass Transit ...
Tire Pressure Monitoring (TPMS) – Amphenol Sensors
LID LID Technologies designs products from tire pressure sensors (TPMS) to hands-free access & start systems, as well as Telematics systems that allow tracking vehicle location while monitoring a large number of sensors including pressure, temperature, door opening, level, position. In more than 15 years, the company has established its position in markets such as […]
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
PM111LH Chirp-ready Pocket/Keel Mount - Airmar
The PM111LH is a pocket/keel mounted, 2 kW transducer which delivers excellent target resolution, bottom discrimination, and bait and game-fish separation.
M180 Traditional Frequency Thru-hull - Airmar
Legal Information. Patents. Support Documents. Presentations and Bulletins. Product Brochures. Quick Start Guides. Articles and White Papers. Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download)
Random incidence microphone measures sound beyond human audible range - PCB
The 378A21 is an industry exclusive, ½” random incidence response microphone system that measures beyond 20 kHz, the maximum frequency of the human hearing range. It has a flat response in diffuse field applications where high frequencies need to be measured very accurately in the presence of acoustic reflections.
R111LH Chirp-ready In-hull - Airmar
2 kW. Airmar’s R111LH is an in-hull, 2 kW transducer which delivers excellent target detail, bottom discrimination, and bait and game-fish separation.
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Amphenol TACBeam - Amphenol Fiber Systems International (AFSI)
insertion loss performance in the presence of dust and debris. Also, because the lenses do not physically contact, there is no wear on the termini, allowing the connector to be mated and demated thousands of times without affecting optical performance. The AFSI TACBeam ®is hermaphroditic, which facilitates the concatenation of multiple cable
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com