Search Results for life cycle
Understanding Safety Integrity Levels - PCB
Once the target SIL of the SIS/SIF is determined, the safety life cycle moves from the analysis phase to the implementation phase. In addition to a specified risk reduction factor, each SIL also specifies two Probability of Failure
SMA PCB Through Hole Straight Plug 50 Ohm | 132134-17
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm
SMB Straight Crimp Jack RG-58 50 Ohm | 142330 - Amphenol RF
RF Connector SMB Straight Crimp Jack RG-58 50 Ohm. Alias: SMB1121A2-3GT30G-58U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
4.3-10 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm IP67
RF Connector 4.3-10 Straight Clamp Plug 1/2-in Helical Corrugated 50 Ohm IP67 Low Pim
SMA Right Angle Crimp Plug Belden 1855A 50 Ohm | 132272
Alias: SMA1112A6-3GT50G-195U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish
Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 400 mm (15.74 Inches)
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
epower-connectors-catalog-amphenol-industrial
of 20,000 mating cycles. Specialized plating and contact lubricants can extend cycle life to 200,000 matings or higher. Even with continuous exposure to harsh environmental abuse (salt, sand, and high humidity), RADSOKĀ® contacts have been tested to maintain low contact resistance beyond 10,000 mating cycles.
triax adaptor | Amphenol Global Search | Amphenol
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors. ... twinax and power contacts in a single connector; Technical Information Triax Contact ...
Documentation - Downloads | Amphenol Socapex
I have read the privacy policy and I authorize Amphenol Socapex to send me information
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RP-BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 200 ...
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 200 mm (7.87 Inches)
SMB Straight Crimp Jack RG-316DS 50 Ohm | 142190
RF Connector SMB Straight Crimp Jack RG-316DS 50 Ohm. Alias: SMB1121A1-006-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Control cabinet with LUTZE LSC - Lutze Inc.
The ready-to-use frames can be fitted into the control cabinet in a matter of no time. The wiring process can start significantly faster. It can be easily done by one person and all the work can be performed from the front of the cabinet.
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle | 112452
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle
BNC Straight PCB Plug End Launch 75 Ohm | 112759-10
RF Connector BNC Straight PCB Plug End Launch 75 Ohm