Search Results for life cycle
Ceramic Antenna GPS 1218-1236 1559-1563 1574.42-1576.42 1597-1607 MHz ...
Passive Ceramic Antenna,1218-1236 1559-1563 1574.42-1576.42 1597-1607 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
SMC Straight Crimp Plug RG-178 RG-196 50 Ohm | 152144 - Amphenol RF
RF Connector SMC Straight Crimp Plug RG-178 RG-196 50 Ohm
Cable Boot RG-58 | 031-1277-1
Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: Silicone: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200 ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm
MCX Straight PCB Jack End Launch 50 Ohm | 919-246J-51S - Amphenol RF
RF Connector MCX Straight PCB Jack End Launch 50 Ohm
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
BNC Plug to BNC Plug Adapter 75 Ohm Straight | 112448
BNC Plug to BNC Plug Adapter 75 Ohm Straight
PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR ...
RF Connector PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches)
N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 300 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 300 inches (7620 mm)
BNC Straight Crimp Plug Mogami 30AWG 50 Ohm | 112722 - Amphenol RF
RF Connector BNC Straight Crimp Plug Mogami 30AWG 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency 0.010 Pin
Ratcheting Hand Crimp Tool | 47021 - Amphenol RF
Ratcheting Hand Crimp Tool for LMR500/LMR600. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches (1829 mm)
BNC Straight PCB Jack End Launch 50 Ohm | 112608 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 50 Ohm
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67
General Purpose Low Profile | PCB Piezotronics
General Purpose Low Profile. Our low profile load cells feature an advanced structural design that makes them extremely durable, accurate, and resistant to large extraneous shear and moment loads.
SMA PCB End Launch Jack 50 Ohm | 132410-10 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters