Search Results for life cycle
BNC Straight Plug to BNC Straight Plug RG-142 50 Ohm 12 inches
BNC Straight Plug to BNC Straight Plug RG-142 50 Ohm 12 inches (305 mm)
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination
MMCX Straight PCB Jack End Launch 50 Ohm | 262107-10
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 ...
RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm
SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 132387 - Amphenol RF
RF Connector SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm)
Ratcheting Hand Crimp Frame | 47-10000 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.042 0.068 0.190 0.212 47-20245. Die Set Hex Cavity Dimensions are 0.068 0.100 0.428 47-20249.
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code
SMB Coaxial Termination RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMB Coaxial Termination RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
ACOUSTIC MEASUREMENT SENSORS & INSTRUMENTATION - PCB
5. PRESSURE RESPONSE. Pressure microphones are specifically designed to be flush-mounted to a surface at the boundary of the sound field. This . allows accurate measurement of sound pressure in ducts,
MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 252198
RF Connector MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm
MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 C Key Code
Triax Straight Clamp Plug Non-Constant Impedance | 031-2743-1 - Amphenol RF
RF Connector Triax Straight Clamp Plug Non-Constant Impedance
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches (1829 mm)
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Alias: 930-191P-51A: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
SMA Right Angle Crimp Plug Belden 1855A 50 Ohm | 132272
Alias: SMA1112A6-3GT50G-195U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches (76 mm)