Search Results for life cycle
WIND TURBINE CONDITION MONITORING & ASSESSMENT - PCB
5. Microphones are used to measure the noise generated by wind . turbines both internal and external to the structure. PCB’s new model . 378A07, with a 0.1 Hz (+/-3dB) capability, was designed specifically
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm | 132355 - Amphenol RF
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Ratcheting Hand Crimp Frame with Die Set | 47-10230 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20029) Hex Cavity Dimensions are 0.100, 0.213, 0.429
MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 252198
RF Connector MCX Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm
HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 750 mm
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 750 mm (29.52 Inches)
AMC Right Angle Plug to Unterminated 1.13 mm 50 Ohm 14 inches
AMC Right Angle Plug to Unterminated 1.13 mm 50 Ohm 14 inches (356 mm)
BNC Cable Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector BNC Cable Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.277
Die Set, Hex Cavity Dimensions are 0.042, 0.068, 0.255, 0.278 for use with hand crimp frame 47-10000
Ceramic Antenna GPS 1218-1236 1559-1563 1574.42-1576.42 1597-1607 MHz ...
Passive Ceramic Antenna,1218-1236 1559-1563 1574.42-1576.42 1597-1607 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
HD-BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G ...
RF Connector HD-BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037-100
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
SMA Right Angle Crimp Jack RG-316DS 50 Ohm | 132321 - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-316DS 50 Ohm
N-Type Straight Crimp Plug RG-143 RG-212 50 Ohm | 172290 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-143 RG-212 50 Ohm
N-Type Straight Plug LMR-200 50 Ohm | 172214NEX - Amphenol RF
RF Connector N-Type Straight Plug LMR-200 50 Ohm. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm