Search Results for life cycle
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282125-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches (15240 mm)
SMA Right Angle Plug to SMA Straight Plug RG-316DS 50 Ohm 2 M
SMA Right Angle Plug to SMA Straight Plug RG-316DS 50 Ohm 2 M (78.74 Inches)
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 48 inches
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 48 inches (1219 mm)
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255 for use with hand crimp frame 47-10000
SMA Right Angle Crimp Plug Belden 1855A 50 Ohm | 132272
Alias: SMA1112A6-3GT50G-195U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
Documentation - Downloads | Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR ...
RF Connector PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight | 172370 - Amphenol RF
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 L Key Code
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 L Key Code FAKRA 2 Compatible
SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
MCX Straight PCB Jack End Launch 50 Ohm | 919-246J-51S - Amphenol RF
RF Connector MCX Straight PCB Jack End Launch 50 Ohm
MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 908-41200 - Amphenol RF
RF Connector MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RP-SMA PCB End Launch Straight Jack 50 Ohm | 901-9864 - Amphenol RF
RF Connector RP-SMA PCB End Launch Straight Jack 50 Ohm