Search Results for life cycle
RP-SMA Straight Crimp Jack RG-178 Micro-cable Rear Bulkhead IP67 50 Ohm
RP-SMA Straight Crimp Jack RG-178 Micro-cable Rear Bulkhead IP67 50 Ohm
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches (15240 mm)
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 E Key Code
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 E Key Code FAKRA 2 Compatible
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 C Key Code
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 C Key Code FAKRA 2 Compatible
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
330291 | Amphenol Global Search | Amphenol
330291 | Amphenol Global Search | Amphenol Cylindrical Connector s Amphenol’s broad contact product range for Cylindrical Connec-tors includes: • Standard 500 cycle and 1500 cycle, M39029 type power and signal contacts • Crimp contacts for front or rear release connector applications • Solder type, fixed contacts with cup or eyelet ...
Die Set Hex Cavity Dimensions are 0.068 0.093 0.151 0.399
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.068, 0.093, 0.151, 0.400: Mil Qualified: Not Mil Qualified: You May also be Interested in. Ratcheting Hand Crimp Frame with Die Set 47-10270.
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 1 M
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 1 M (39.37 Inches)
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip C Key Code
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RP-SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm ...
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 24 inches ARC (610 mm)
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 N Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 N Key Code FAKRA 2 Compatible
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Bulkhead Jack to MCX Right Angle Plug B4855R 75 Ohm 24 ...
BNC Straight Bulkhead Jack to MCX Right Angle Plug B4855R 75 Ohm 24 inches 12G (610 mm)
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 2 M 12G
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 2 M 12G (78.74 Inches)
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 H Key Code
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 H Key Code FAKRA 2 Compatible
CTA - Temposonics
Super long life-cycle. Our absolute linear position sensors are based on the company's proprietary magnetostrictive technology, which can determine position with high accuracy and robustness, without contact and without mechanical stress.