Search Results for life cycle
MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
RF Connector MMCX Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 500 mm
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 500 mm (19.68 Inches)
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 12 inches ...
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 12 inches (305 mm)
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 7 ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 7 inches (178 mm)
PCB PIEZOTRONICS
3. aerospace & defense. automotive testing. condition . monitoring . automation rail systems infrastructure electrification (ev/hev) energy heavy equipment
SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 500 mm
SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 500 mm (19.68 Inches)
Powersafe - VG96944 - 38999 Series - Amphenol Socapex
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. It is certified according to EN61984 and EN60664, ensuring that it is safe for use in even the most demanding applications. The PowerSafe connector is ideal for use in I/O power ...
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches (610 mm)
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 10 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 10 inches (254 mm)
MCX Straight PCB Plug Through Hole 50 Ohm | 252153-10
RF Connector MCX Straight PCB Plug Through Hole 50 Ohm
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
TNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
Alias: T1121A6-NT3G-9292-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292
Control cabinet with LUTZE LSC - Lutze Inc.
The ready-to-use frames can be fitted into the control cabinet in a matter of no time. The wiring process can start significantly faster. It can be easily done by one person and all the work can be performed from the front of the cabinet.
SMA PCB End Launch Straight Jack 50 Ohm | 132255RT
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
FAKRA GEN 3 Right Angle Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code
Die Set Hex Cavity Dimensions are 0.116 0.120 0.400 0.428
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.116, 0.120, 0.400, 0.429: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.080 0.100 0.428 47-20003.
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 L Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 L Key Code FAKRA 2 Compatible
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 12 ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 12 inches (305 mm)
Fiber Optic Termini for connectors - Amphenol Socapex
Amphenol SOCAPEX offers a large range of optical fibre solutions: optical termini, FO connectors, cable assembly. Our rugged fiber optic solutions can be used in harsh environments in applications such as: battlefield communications, C5ISR communication, ground vehicles, soldier equipment, navy, military & commercial aerospace.