Search Results for lifting height
10029449-001RLF | Amphenol Global Search | Amphenol
10029449-001RLF | Amphenol Global Search | Amphenol The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.
10167520 | Amphenol Global Search | Amphenol
10167519-1212 10167520-1212 10167520-0606 Mpic OCP R/A 6+6 10167519-0606 Mpic OCP vertical 12+12(18.2mm) 10172176 Mpic OCP Rec 12+12 Mpic OCP Rec 6+6 Power Signal 10167523-1212LF 10167523-0606LF 10167522 10167521 HEADERS Configuration Row Positions Plating OCP RECEPTACLE HOUSINGS TERMINALS Minitek® Pwr 3.0 Wide range with Current Rating up to ...
10067847-011RLF | Amphenol Global Search | Amphenol
Contact us today for more details of DDR4 SO-DIMM, part number 10141733-001RLF. The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.
Pedlock CPLT Series Pedestals | Pedlock Pedestal | T Bracket Pedestal
Lift-off dome provides 360º access to internal splicing area. Material Specification. Non-metallic, lightweight PVC construction resists corrosion, impact, fire, floods, chemicals and insects ... Buried Height (Top of Dome to Ground Line) 33.5" Base Type. Round. CPLT 4-I. Diameter. 4" Base Height. 33" Dome Height. 26.5" Buried Height (Top of ...
Model 356A33 | PCB Piezotronics (de)
Model 356A33:Platinum Stock Products; Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, titanium hsg, 1/4-28 4-pin conn. (de)
Universal Contact Connector | FCI Basics | Amphenol
FCI Basics Universal Contact is an independent SMT contact connecting a device to PCB. It can be used to connect a number of device components in any direction and configuration using the same interface.
Model TLD339A37 | PCB Piezotronics
Model TLD339A37:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature co
RAMPS AND LIFTS - el-cab.com.pl
Discover the diversity of our entrance systems: Lift systems that can rise to a height of 2000 mm as well as a full spectrum of electric and manual ramps. Electric ramps from HÜBNER include models integrated in the floor of the vehicle or models installed under the vehicle for extra easy service.
cf-02ea | Amphenol Global Search | Amphenol
The universal contact is stamped and formed terminal, incorporating pre-load and anti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection range is from 0.6mm to 1.8mm.
2C6U6VT360X12F wxys5 - Amphenol Antenna Solutions
2C6U6VT360X12F wxys5 (2x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz 28-Port Canister Antenna OMNI 47.6 IN FIXED TILT REV092324NA www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Brief Instruction E-Series - Temposonics
Do not raise up the ER sensor, if the lifting rod is extended. It causes serious damage Rod sensors – E-Series EH • Fix the sensor rod via threaded flange. • Note the fastening torque of 50 Nm. • Seat the flange contact surface completely on the cylinder mounting surface • The cylinder manufacturer determines the pressure-
Brief Instruction E-Series 551684 Rev B - Temposonics
Do not raise up the ER sensor, if the lifting rod is extended. It causes serious damage Rod sensors – E-Series EH • Fix the sensor rod via threaded flange. • Note the fastening torque of 50 Nm. • Seat the flange contact surface completely on the cylinder mounting surface • The cylinder manufacturer determines the pressure-
Model 339b31 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
S-Type Load Cells | PCB Piezotronics
Size - Height: 64 mm; Electrical Connector: 10 ft - Integrated Cable; Electrical Connector: 10 ft - Integrated Cable; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1630-06C. Measurement Range: 250 lb; Measurement Range: 1112 N; Size - Height: 2.50 in;
BD Series_2021_BD Series.qxd - Charles Industries
Charles’ BD pedestals feature a common dome height across all sizes, allowing technicians to standardize the length of exposed cable loops and cable ends during cable placement. Pedlock BD Round Base Pedestals ... • Lift-off dome allows 360º access to internal areas Rail Mounting System Offset Ladder Bars 5-Post Grounding Bar Drop Wire Channel
CPLS Series 9x CPLS Series - Charles Industries
a common dome height across all sizes, allowing technicians to standardize the length of exposed cable loops and cable ends during cable placement. CPLS Series, like all Charles Pedlock Buried Distribution Pedestals, feature a base and one-piece locking dome that create a patented “bell-jar effect” for flood-proof protection of inner cabling.
4U4VT360X06F xys4 - Amphenol Antenna Solutions
• Easily removable lifting ring • Improvements in gain, port isolation and VSWR • Available for order with a grey, brown or black radome ... Antenna Height mm (in) 608 (23.9) Diameter mm (in) 371 (14.6) Net Weight - Antenna Only kg (lbs) 13.2 (29) Windload Calculation km/h (mph) 160 (100)
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
• Easily removable lifting ring • Improvements in gain, port isolation and VSWR • This antenna meets the requirements of the U-NII • Available for order with a grey, brown or black radome ... Antenna Height mm (in) 609 (24.0) Diameter mm (in) 371 (14.6) Net Weight - Antenna Only kg (lbs) 11.3 (25.0) Windload Calculation km/h (mph) 160 (100)
EN3155 Signal Contacts - Amphenol Socapex
Amphenol Socapex EN3155 signal contacts are designed and manufactured in France, with a focus on performance in harsh environments. They are built to withstand vibrations at high temperatures and additional temperature exposures and variations. These contacts come in five product standards, including -003, -008, -009, -014, and -015, and are available in all sizes and all AWG from 22 to 10.
Electric Retractable Mount with Masthead Anchor LED Light
• Threaded shaft for consistent lift and descent • Brass bearings for smooth operation • Features breakaway pin for manual operation • Mounts to all hardtops • Reliable long-life LEDs • 6-Watt Stern Light and 12-watt Anchor • Low-draw, 0.6 amps per light • Low-voltage 12-24VDC