Search Results for lightsum app
DX900+ Multilog Electromagnetic Speed/Temp Sensor, Plastic ... - Airmar
Connects and shares data wirelessly with AIRMAR’s CAST™ app. Perfect for displaying performance data on phone or tablets, plus makes calibration fast and easy. Outputs heel and trim; The sensing pins in contact with the water are made from very high-quality alloy, allowing very stable measurements and high resistance to corrosion.
Airmar Paddlewheel Kit for DST800 Triducer | Gemeco
Gemeco offers the DST800 Paddlewheel Kit (33-398-04) by Airmar. Ideal for thru-hull Triducer systems, includes 1 paddlewheel, shaft, and 4 O-rings.
SensorCheck App - AIRMAR EMEA
Airmar SensorCheck App. The TDT1000 Transducer Diagnostic Tester compares the transducer onboard your vessel to its original specifications when it left the Airmar factory. Simply install the SensorCheck™ app on your Bluetooth LE-enabled smart device, connect to the TDT1000 and get started!
150WX WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Land-based, Mobile Component. The WeatherStation 150WX is designed for land-based weather monitoring—particularly mobile applications.
Premier Marine Electronics & Accessories Supplier | Gemeco
Apps | Videos | Where To Buy | Become A Dealer. menu. Search Cart. Site Search. submit search. Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST) Explore available brands. Explore Our Featured Brands
SensorCheck App - Gemeco
Airmar SensorCheck App. The TDT1000 Transducer Diagnostic Tester compares the transducer onboard your vessel to its original specifications when it left the Airmar factory. Simply install the SensorCheck™ app on your Bluetooth LE-enabled smart device, connect to the TDT1000 and get started!
SENSORS FOR SEISMIC TESTING AND INFRASTRUCTURE MONITORING - PCB
TM-APP-Infrastructure-0522. Shop, compare, and get a quote on PCB sensors and . accessories. Shop, compare, and get a quote on Endevco sensors . and accessories. Created Date: 6/1/2022 4:28:03 PM ...
SMPM Socket D38999 Contact (Size 12) for .085 Cable
SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here.
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today!
DST810 235kHz, Smart™ Sensor, Bronze with Valve, Bluetooth ... - Gemeco
The DST810 and CAST app provide a simple, consistent way to calibrate speed-through-water. The free CAST app delivers calibration options that, until now, were only available through expensive PC-based software. In addition to water temperature, depth and newly upgraded 5.7 Hz (5X per second) speed-through-water output with improved speed ...
U10C438260T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=4.2mm, 24G, T&R packing
Swanson Tools - gemeco.com
The Swanson Speed® Square and the “One Number”sm method of determining the angular pitch of a roof were first developed in 1925 by a carpenter name Albert J. Swanson.
Raymarine Chirp Transducer Adapter Box - AIRMAR EMEA
Upgrade your marine electronics with the 33-969-01 Airmar Transducer Adapter, made for easy integration with Raymarine CP450C, CP470 & CP570. Shop at Gemeco.
220WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
SIM-N2K-N0183 USB Simulator for NMEA 2000 & 0183 - Gemeco
Get reliable marine testing with the SIM-N2K-N0183 USB Simulator from Gemeco. Compatible with NMEA 2000® & 0183, IP42 waterproof, and IEC60945 certified.
Quadrax Contacts
app run at 150 Ohms) HDMI 1.3 Gore 8647 600955 600956 24 USB2 (28433/02171LX-4) 600987 600958 90 24 USB2.0 (480 Mbps) Tensolite 24450/03089X-4(LD) Gore RCN8647 050998 050999 110 IEEE 1394B Firewire JSFY02-1, JSFY18 600959 600960 IEEE 1394B Firewire Gore RCN8487, JSFY18 600961 600962 IEEE 1394B Firewire Tensolite 26473/02006X-4(LD)/Gore
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
SV Microwave offers a 1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole 3321-60059 product to the market with great features.
Airmar TDT1000 Transducer Tester & Test Block Kit - Gemeco
Connect directly to AIRMAR’s database via the SensorCheck™ App and compare the Transducer onboard the vessel to its original, factory-approved test results. Kit Contains: test unit, test block, terminal block, power supply and carrying case. Test Cables sold separately.
Introduction to Charge Mode Accelerometers | PCB Piezotronics
A charge mode accelerometer is a sensor that generates an electrical output proportional to applied acceleration. They are ideal for high temperature vibration applications because they lack internal microelectronics which limits the use of ICP® sensors to about 325 °F.
65239-003LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 65239-003LF