Search Results for limitador de corriente de entrada amphenol t cl-60
SMA PCB End Launch Jack 50 Ohm | 132255-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
航空宇宙・防衛用 同軸ケーブル
5 6 高周波低ロス フレキシブルケーブル MilTech®シリーズはF-35採用率100%を誇る、ミリタリー機体向け世界シェアNo.1の 同軸ケーブルです。戦闘機のような過酷な用途向けに、MIL-C-17注1)では網羅されてい ない性能を補うべく、1972年にMIL-C-87104注2)、MIL-T-81490が制定され、そのモデ
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
Amphenol Aerospace adds Gigabit Ethernet to SGMII Converter to the Integrated Electronic Products Line. This product line is rugged, flexible, and affordable with many options available. ... -60 minutes per axis, in each of three mutually perpendicular axes. • 40 G Peak Shock Cycle -Three hits in each axis, both directions, ½ sine and ...
Modular Jack - RJHSE Series - Amphenol CS
§ Dielectric Withstanding Voltage: 1000V AC, 60 Hz., 1 minute § LED Forward DC Current: 20mA typical § LED Forward Voltage: 1.9 Volts max. @ 2 mA (for single colors), 2.6 Volts max. @ 20 mA (for ... Amphenol ICC Subject: RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with integrated LEDs, ideal for LAN applications such ...
Amphenol B RT06104S*HEC* B1
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
Amphenol Network Solutions > 1RU CIRCUIT BREAKERS
Engineered for use in 1RU circuit breaker panels, these single-pole standard delay circuit breakers provide reliable circuit protection for DC applications from 5A to 60A.
GA T 3XXX 100+118 - amphenol-sine.com
60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) ... Amphenol Tuchel 05.11.2020 Industrial GmbH GA T 3XXX 100+118 U M-GA T 3XXX 100 Rev02 202000083 03 Female receptacle Bagatelle change: ISO 2768-c MCARL MCARL 2:1 11.10.2019.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
Amphenol Connex
Title \10 Author: kj-149 Created Date: 2/25/2013 4:13:07 PM
Contato - Amphenol
A Amphenol TFC do Brasil LTDA, desenvolveu a presente Política de Privacidade com base na Lei Geral de Proteção de Dados (LGPD), a fim de comunicar de forma transparente aos seus clientes, parceiros de negócios, intermediários e terceiros (doravante denominados em conjunto como “Usuário”), as regras gerais de coleta, uso, armazenamento, tratamento, proteção, compartilhamento e ...
CEMM THOME, spol. s.r.o.
Iris #105 Col. 29 de Julio Parque Industrial Kalos Guadalupe Guadalupe, N.L. Mexico C.P. 67205 Telephone: +52 81 88 65 92 00 E-mail: cemm.contact@cemmthome.com. Get in Touch Mexico. Contact form submitted! We will be in touch soon. ... member of amphenol groups. Our Staff;
Amphenol - Aircraft Interiors Expo Hamburg
The Amphenol Team welcomes you to our booth, every day from 09:00 am to 05:00 pm. DON'T MISS: SOCIAL HOUR. Wednesday, April 11th 2018 05:00pm to 07:00pm Hall 6B / Stand 6C120 . Amphenol-Air LB GmbH, Am Kleinbahnhof 4, D-66740 Saarlouis ... DE 137 859 102 ...
OSP DWDM | Amphenol Network Solutions
Amphenol Network Solutions offers a complete line of outside plant (OSP) passives for use in a wide range of optical network architectures. The product family includes optical passives ranging from 4 to 40 channel counts. Modules can be partially or fully configured with DWDM channels and can also include optional features for monitoring ...
IRTD-400 - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18 - Amphenol Sine
AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18-Protective Cap for Plugs, with Cord, Size 18 PRODUCT IMAGE DISCLAIMER: All images on this sit Call Us 1-800-394-7732 My Account
Amphenol Assembletech
Applications. 1. Servers and storage devices 2. High performance computing 3. Data center and networking equipment 4. Wireless base stations and radios.
Über uns - Amphenol-Air LB
Newsletter. Bleiben Sie mit Amphenol-Air LB in Verbindung: Melden Sie sich dazu einfach zu CONNECTED – unserem kostenlosen Newsletter – an. Er liefert Ihnen regelmäßig interessante Informationen zu unseren Produkten, spannenden Anwendungen und Neuigkeiten aus unserem Unternehmen.
A T E - Amphenol Sine
Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, ... 60 140 215 265 105 160 215 265 ... T Tin Plated (for Stamped & Formed Contacts) S Silver Plated 5Um (for Machined Contacts) F Gold Plated
DWDM Fiber Optic Solutions - Amphenol Broadband Solutions
Amphenol expands the capacity of fiber with WDM solutions that are simple, secure, and ready to ship. Designed to handle high channel counts in a compact package, these modules reduce delivery time to help you meet the demands of your customers. Find more capacity in your network fiber and stretch your capital investment using AOM.