Search Results for line color matlab
Tapper - amphenol-antennas.com
Tapper TP-xxML-43F-CC Tapper | 4.3/10 Female REV120617CC www.amphenol-antennas.com 1 of 1 Ordering Options Model Number (xx) TP-20ML-43F-CC Electrical Characteristics
Protimeter F-CAL Test Kit - amphenol-sensors.com
• Pressure line c/w fittings • Pressure gauge removal tool & fittings wrench • Replacement Speedy Moisture Tester gaskets • Rigid carry case INS8801, Rev. A May 2017 PROTIMETER. 2 INS8801, Rev. A Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy ...
NTC Type NDP - amphenol-sensors.com
• Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Wire insulation: cadmium free red PTFE/PFA • Packing: 500/box
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
Airmar Technology SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
Mil-Spec Contacts | MIL-DTL-38999 Series III - TV - Amphenol Aerospace
A complete line of AS39029 contacts for all major Mil-Spec circular connectors.
SIM2S2A73 - Amphenol Air LB
SIM2S2A73 - Amphenol Air LB ... Nut plate
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM3B20VO000CE - amphenol-airlb.fr
Plug SIM serie3 Monomodule Olive drab cadmium With ESD cap Without polarization
SIME1602PCPBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
| Amphenol Socapex
arka Ethernet Anahtarı ve Ortam Dönüştürücü. Ethernet Anahtarı; Fiber Optik Ortam Dönüştürücüler; Kablo setleri ve jumperlar; PS Serisi: Güç Cihazları Çözümleri
Amphenol PCD Shenzhen
autolok in-line receptacle, 80a max al400062xxxxx. autolok plug, 80a max apcdvzkxxx. d-sub emi/rfi shielding shell, 9/15 pin apcdzkxxxx. d-sub emi/rfi shielding shell, 9/15 pin asgl1a2827pcd19lcx. 27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact, x/y/z/w insert position asgl2a2827pclcx. 27 pin wall mount ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
3. Linearity by best fit straight line. 4. 2°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0 to 70°C), by design. 6. Normalized offset/bridge voltage—100 hours, typical value, not tested in production. 7. 1 year, typical value, not tested in production. 8. Consult factory for vacuum applications. Parameter ...
Plug monomodule With ESD protection cap Without polarization
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
00111963202 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 150 Ω / ±5%
Voltage Compensated, Media Isolated, High Pressure Sensors
3. Linearity by best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage_100 hours, typical value, not tested in production. 7. One year, typical value, not tested in production
Presentation for SATA - amphenol.co.kr
2001 2002 2003 2004 QI Q2Q3Q4 QI Q2Q3Q4 QI Q2Q3Q4 QI Q2 Q3 Q4 serial ATA 1.0 S Rev 1.0 Released s-ATA Il Phase 1 Spec Discrete Product Deployment
Technical features - rfstechnologies.com
Radome Color White ( RAL 9003 ) TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -40 to 55 (-40 to 131 ) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET I-ATO5-43-698/4000 Indoor Omnidirectional Antenna 698-4000 MHz I-ATO5-43-698/4000 REV : B REV DATE : 28 Jul 2021 www.rfstechnologies.com
Video Solutions People Counting Fleet Management On-Board Systems
4 x color LED for signalization of system statuses 2 x Audio (5kOhm, max 2Vpp) 9 x Digital In (GPI) (2x with internal switching voltage) 2 x Digital Out (GPO) (changeover (relay), contacts: max. 60 VDC, 125 VAC, 500 mA) 1 x Stabilized power supply for external devices (12 VDC / 2 A) 1 x IBIS VDV300 1 x CAN-FMS 1 x USB 2.0
www.amphenol-socapex.com
0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 1. 2. 3. 0. 0. 0. 0. 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 1. 2. 3. 4. 5. 0 ...
PS SERIES PSMATPLDCU140P500-X - Amphenol Socapex
Line/Load regulation Up to ± 1% (no load to full load, with load capacitance of 9.6 mF ± 25%) Efficiency 89% minimum (at nominal line voltage, full load, room temperature) EMC Designed to meet MIL -STD-461F with static resistive load and shielded cables: CE102 (with 12 dB relaxation below 30 kHz), CS101, CS114,