Search Results for line holding connector system
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
2012年9月2日 AST篮球总决赛_Amphenol Assembletech
经过前两轮的精彩对决,2012年9月2日,大家期待已久的ast篮球总决赛终于在佰翔酒店篮球场拉开了帷幕。在本次激烈的冠军争夺赛中,仓库代表队最终以46:28强胜办公室联队,夺得桂冠!
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
2008-10-15 安费诺2008趣味运动会_Amphenol Assembletech
二零零八,趣味赛 畅想绿茵,皆英雄 风也潇潇,气氛浓 品激情,燃志气 展才能,显方荣 龙争虎斗,竞雌雄
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
A AMPHENOL CORPORATION CF-020011-433
connector description pin no. data direction signal name j1 (power) 15-4p keying "n" a in 28vdc_in b out 28vdc_rtn c -- safety ground / chassis d -- not connected shell -- chassis j8 (debug) 13-35p keying "n" with metal cap 1 out rs232_console_tx 2 in rs232_console_rx 3 -- rs232_console_gnd 4 in debug_jtag_tclk 5 out debug_jtag_tdo 6 in debug ...
Amphenol AMAO Product Compliance - Environmental Engineering
D38999/26FE35PN-LC YES Connector, Electrical Plug N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
EU RoHS II Certificate of Conformance - Amphenol Aerospace
10-646401-176N YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Kaye Validator AVS
Der Kaye Validator AVS (Advanced Validation System) kombiniert präzise Messwerterfassung mit allen GMP-Anforderungen für die Kalibrierung und Rückverfolgbarkeit nach nationalen Standards und erstellt gleichzeitig normenkonforme Berichte und verwaltet die validierten Anlagen sowie die verwendeten Validierungssysteme. Der Validator AVS bietet verbesserte Hardwarefunktionen, ein ...
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPS R/A Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-FRSMPS-180 DRAWN 2022-10-17 16:01:00. Created Date:
Puerto Rico - kayeinstruments.com
System für Thermoelement oder PT100. Kaye Validator AVS; Kaye Validator 2000; ValProbe RT Funklogger. Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam} Kaye ValProbe RT {Temperatur Logger Starr}
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
2M801-010-07M9-4SA YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
a dcn 41727 10/15 dal checked: approved: drawn: stw 10/22/04 stw 10/22/04 jmc 10/22/04 rohs compliant.113 2.87.396 10.05.029 0.72 freq. range: dc to 40.0 ghz
Website Registration - amphenol-ns.com
Confirmation of the planned Ship To and Ship Via in our system. For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.
Mass Transit - ssi-sensors.com
SSI Technologies, LLC's TULC Sensor provides accurate and reliable measurements of the level, temperature, and concentration for SCR DEF tanks that meet legislated mandates for cleaner diesel emissions for mass transportation.. Our Fluid-Trac™ sensors interface with existing PLC controllers or data acquisition systems for liquid level measurements.
Technische Daten iLED-uni
Technische Daten Technische nderungen, die dem Fortschritt dienen, orbehalten. LAWO Informationsssteme Gmb. 161025 | 11.38 LAWO Informationsssteme Gmb Lochfeldstrasse 0 4 astatt DEUTSHLAND Tel: 4 222 1001-0 Fa: 4 222 1001-14 saleslawo.info www.lawo.info Technik SMD-LED LED-Farbe rot, gelb oder grün Blickwinkel horizontal 120° / vertikal 120° ...
Pipe Clip Temperature Sensors
Connector Tab Plastic Body Contact shoe Side loading spring clip. 4 Thermal Equilibrium Temperature vs. Resistance Tables JS3977 Temp R nom R min R max R Tol R Tol T Tol T Tol °C Ohm Ohm Ohm - % + % + °C - °C 0 32751 30961 34613 -5.47 5.69 1.07 -1.11 5 25477 24145 26858 -5.23 5.42 1.06 -1.10